目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 927 - Clamping levers with eccentrical cam with threaded stud, Type B, Plastic contact plate without setting nut
Ganter
2.0 Clamping parts
2.3 Tensioning with eccentric cams and wedge clamps
Clamping Levers with Eccentrical Cam
GN 927
GN 927 S
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_3/exzenterspanner/gn927/gn927_s/gn927_s_b_asmtab.prj},{NB=Exzenterspanner mit Schraube GN 927-82-M6-20-B-S (clamped)},{PARTNUMBER=GN 927-82-M6-20-B-S},{PARTNUMBERX=GN 927-82-M6-20-B},{NORMNR=GN 927},{L1=82},{D1=M6},{D2=M6},{ZS=1},{L2=20},{L2X=20,25,30,35,40,50,60},{B=20},{D3=20},{D4=25},{D5=22.5},{H=1.00},{L3=19.5},{L3MIN=19.5},{L3MAX=22.5},{L4=3.0},{L5=3.7},{T=12},{FARBE=silber},{PPATH=gn927_s_b_asmtpl.prj},{WEIGHT=0.1220},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L1
[mm]
D2
Thread
ⁿ/ₐ
L2
in clamping position
ⁿ/ₐ
B
[mm]
D3
[mm]
D5
[mm]
H
Stroke at 90° lever movement
[mm]
L3
in clamping position
[mm]
L5
in clamping position
[mm]
FARBE
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Clamping lever with eccen...
GN 927-44-M4-12-B-B
44
M4
12
12
12
14.0
0.50
13.2
2.2
black
0.0241
84879090
YES
Clamping lever with eccen...
GN 927-44-M4-12-B-O
44
M4
12
12
12
14.0
0.50
13.2
2.2
orange
0.0213
84879090
YES
Clamping lever with eccen...
GN 927-44-M4-12-B-R
44
M4
12
12
12
14.0
0.50
13.2
2.2
red
0.0241
84879090
YES
Clamping lever with eccen...
GN 927-44-M4-12-B-S
44
M4
12
12
12
14.0
0.50
13.2
2.2
silver
0.0221
84879090
YES
Clamping lever with eccen...
GN 927-44-M4-16-B-B
44
M4
16
12
12
14.0
0.50
13.2
2.2
black
0.0256
84879090
YES
Clamping lever with eccen...
GN 927-44-M4-16-B-O
44
M4
16
12
12
14.0
0.50
13.2
2.2
orange
0.0228
84879090
YES
Clamping lever with eccen...
GN 927-44-M4-16-B-R
44
M4
16
12
12
14.0
0.50
13.2
2.2
red
0.0256
84879090
YES
Clamping lever with eccen...
GN 927-44-M4-16-B-S
44
M4
16
12
12
14.0
0.50
13.2
2.2
silver
0.0236
84879090
YES
Clamping lever with eccen...
GN 927-44-M4-20-B-B
44
M4
20
12
12
14.0
0.50
13.2
2.2
black
0.0260
84879090
YES
Clamping lever with eccen...
GN 927-44-M4-20-B-O
44
M4
20
12
12
14.0
0.50
13.2
2.2
orange
0.0232
84879090
YES
Clamping lever with eccen...
GN 927-44-M4-20-B-R
44
M4
20
12
12
14.0
0.50
13.2
2.2
red
0.0260
84879090
YES
Clamping lever with eccen...
GN 927-44-M4-20-B-S
44
M4
20
12
12
14.0
0.50
13.2
2.2
silver
0.0240
84879090
YES
Clamping lever with eccen...
GN 927-44-M4-25-B-B
44
M4
25
12
12
14.0
0.50
13.2
2.2
black
0.0263
84879090
YES
Clamping lever with eccen...
GN 927-44-M4-25-B-O
44
M4
25
12
12
14.0
0.50
13.2
2.2
orange
0.0235
84879090
YES
Clamping lever with eccen...
GN 927-44-M4-25-B-R
44
M4
25
12
12
14.0
0.50
13.2
2.2
red
0.0263
84879090
YES
Clamping lever with eccen...
GN 927-44-M4-25-B-S
44
M4
25
12
12
14.0
0.50
13.2
2.2
silver
0.0243
84879090
YES
Clamping lever with eccen...
GN 927-44-M4-30-B-B
44
M4
30
12
12
14.0
0.50
13.2
2.2
black
0.0267
84879090
YES
Clamping lever with eccen...
GN 927-44-M4-30-B-O
44
M4
30
12
12
14.0
0.50
13.2
2.2
orange
0.0239
84879090
YES
Clamping lever with eccen...
GN 927-44-M4-30-B-R
44
M4
30
12
12
14.0
0.50
13.2
2.2
red
0.0267
84879090
YES
Clamping lever with eccen...
GN 927-44-M4-30-B-S
44
M4
30
12
12
14.0
0.50
13.2
2.2
silver
0.0247
84879090
YES
Clamping lever with eccen...
GN 927-44-M5-12-B-B
44
M5
12
12
12
14.0
0.50
13.2
2.2
black
0.0262
84879090
YES
Clamping lever with eccen...
GN 927-44-M5-12-B-O
44
M5
12
12
12
14.0
0.50
13.2
2.2
orange
0.0234
84879090
YES
Clamping lever with eccen...
GN 927-44-M5-12-B-R
44
M5
12
12
12
14.0
0.50
13.2
2.2
red
0.0262
84879090
YES
Clamping lever with eccen...
GN 927-44-M5-12-B-S
44
M5
12
12
12
14.0
0.50
13.2
2.2
silver
0.0242
84879090
YES
Clamping lever with eccen...
GN 927-44-M5-16-B-B
44
M5
16
12
12
14.0
0.50
13.2
2.2
black
0.0262
84879090
YES
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表