目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 512 - Control lever with keyway
Ganter
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Control levers
GN512
GN512 K
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_1/schalthebel/gn512/gn512_k/gn512_k.prj},{NB=Schalthebel GN 512-45-K12},{PARTNUMBER=GN 512-45-K12},{NORMNR=GN 512},{D1=45},{D2=K12},{D2X=12},{D3=22},{D4=25},{D5=10},{D6=6},{H1=25},{H2=0.5},{H3=22.8},{H4=52},{L=108},{K=32},{R=17.5},{S=7.0},{W=20},{ABS1=13.000},{ABS2=18.000},{ABS3=26.000},{ABS4=23.000},{ABS5=25.000},{ABS6=50.000},{ABS7=28.000},{ABS8=2.000},{ABS9=21.000},{ABS10=4.000},{ABS11=114.000},{B=4.000},{T=1.800},{ZZ=4.000},{WEIGHT=0.1100},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Keyway
ⁿ/ₐ
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
H2
-0.2
[mm]
H3
+0.5
[mm]
H4
[mm]
L
[mm]
K
[mm]
R
[mm]
S
[mm]
W
[°]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Control lever GN 512-37-K...
GN 512-37-K8
37
K8
18
21
10
5
20
0.5
17.8
46
81
26
13.8
4.3
25
0.0740
84879090
YES
Control lever GN 512-37-K...
GN 512-37-K10
37
K10
18
21
10
5
20
0.5
17.8
46
81
26
13.8
4.3
25
0.0690
84879090
YES
Control lever GN 512-37-K...
GN 512-37-K12
37
K12
18
21
10
5
20
0.5
17.8
46
81
26
13.8
4.3
25
0.0650
84879090
YES
Control lever GN 512-45-K...
GN 512-45-K8
45
K8
22
25
10
6
25
0.5
22.8
52
108
32
17.5
7.0
20
0.1300
84879090
YES
Control lever GN 512-45-K...
GN 512-45-K12
45
K12
22
25
10
6
25
0.5
22.8
52
108
32
17.5
7.0
20
0.1100
84879090
YES
Control lever GN 512-45-K...
GN 512-45-K15
45
K15
22
25
10
6
25
0.5
22.8
52
108
32
17.5
7.0
20
0.1020
84879090
YES
Control lever GN 512-54-K...
GN 512-54-K10
54
K10
26
31
12
8
30
0.5
27.8
61
127
39
20.2
7.3
20
0.2030
84879090
YES
Control lever GN 512-54-K...
GN 512-54-K14
54
K14
26
31
12
8
30
0.5
27.8
61
127
39
20.2
7.3
20
0.1930
84879090
YES
Control lever GN 512-54-K...
GN 512-54-K18
54
K18
26
31
12
8
30
0.5
27.8
61
127
39
20.2
7.3
20
0.1710
84879090
YES
Control lever GN 512-75-K...
GN 512-75-K18
75
K18
30
42
14
10
38
0.5
34.8
80
170
55
26.0
15.0
20
0.3450
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 184.5 - Stainless Steel-Countersunk washers
Ganter
19.06.2024
MS - ELESA-Ball and spring
Elesa
01.07.2024
LBR-A - ELESA-Control levers
Elesa
01.07.2024
GN 512 - Control lever with bore
Ganter
19.06.2024
DIN 6885-1 A - Parallel keys, deep pattern
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表