Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 512 - Control lever with bore
Ganter
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Control levers
GN512
GN512 B
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_1/schalthebel/gn512/gn512_b/gn512_b.prj},{NB=Schalthebel GN 512-45-B12},{PARTNUMBER=GN 512-45-B12},{NORMNR=GN 512},{D1=45},{D2=B12},{D2X=12.000},{D3=22},{D4=25},{D5=10},{D6=6},{H1=25},{H2=0.5},{H3=22.8},{H4=52},{L=108},{K=32},{R=17.5},{S=7.0},{W=20},{ABS1=13.000},{ABS2=18.000},{ABS3=26.000},{ABS4=23.000},{ABS5=25.000},{ABS6=50.000},{ABS7=28.000},{ABS8=2.000},{ABS9=21.000},{ABS10=4.000},{ABS11=114.000},{ZZ=4.000},{WEIGHT=0.1200},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Bore
ⁿ/ₐ
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
H2
-0.2
[mm]
H3
+0.5
[mm]
H4
[mm]
L
[mm]
K
[mm]
R
[mm]
S
[mm]
W
[°]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Control lever GN 512-37-B...
GN 512-37-B8
37
B8
18
21
10
5
20
0.5
17.8
46
81
26
13.8
4.3
25
0.0760
84879090
YES
Control lever GN 512-37-B...
GN 512-37-B10
37
B10
18
21
10
5
20
0.5
17.8
46
81
26
13.8
4.3
25
0.0710
84879090
YES
Control lever GN 512-37-B...
GN 512-37-B12
37
B12
18
21
10
5
20
0.5
17.8
46
81
26
13.8
4.3
25
0.0660
84879090
YES
Control lever GN 512-45-B...
GN 512-45-B8
45
B8
22
25
10
6
25
0.5
22.8
52
108
32
17.5
7.0
20
0.1320
84879090
YES
Control lever GN 512-45-B...
GN 512-45-B12
45
B12
22
25
10
6
25
0.5
22.8
52
108
32
17.5
7.0
20
0.1200
84879090
YES
Control lever GN 512-45-B...
GN 512-45-B15
45
B15
22
25
10
6
25
0.5
22.8
52
108
32
17.5
7.0
20
0.1050
84879090
YES
Control lever GN 512-54-B...
GN 512-54-B10
54
B10
26
31
12
8
30
0.5
27.8
61
127
39
20.2
7.3
20
0.2130
84879090
YES
Control lever GN 512-54-B...
GN 512-54-B14
54
B14
26
31
12
8
30
0.5
27.8
61
127
39
20.2
7.3
20
0.1980
84879090
YES
Control lever GN 512-54-B...
GN 512-54-B18
54
B18
26
31
12
8
30
0.5
27.8
61
127
39
20.2
7.3
20
0.1750
84879090
YES
Control lever GN 512-75-B...
GN 512-75-B18
75
B18
30
42
14
10
38
0.5
34.8
80
170
55
26.0
15.0
20
0.3600
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表