目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 666.5 - Stainless Steel-Tubular handles, Mounting from the back, Type E with Stainless Steel cover cap
Ganter
1.0 Operating parts
1.2 Operating by using machine and device handles
Tubular handles
GN 666.5
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_2/rohrgriffe/gn666_5/gn666_5_e.prj},{NB=Edelstahl-Rohrgriff GN 666.5-30-M8-300-E (architecture-350)},{PARTNUMBER=GN 666.5-30-M8-300-E},{LODDEST=architecture},{LODLEVEL=350},{NORMNR=GN 666.5},{D1=30},{D2=M8},{D2X='M6','M8'},{D3=M8},{L1=300},{L2=300},{D4=20},{H=60},{L3=365},{L4=15},{T=15},{FORM=E},{WEIGHT=0.6736},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
D4
[mm]
H
[mm]
L3
[mm]
L4
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Tubular h...
GN 666.5-30-M6-200-E
30
M6
200
20
60
265
15
15
0.6000
83024900
YES
Stainless Steel-Tubular h...
GN 666.5-30-M8-200-E
30
M8
200
20
60
265
15
15
0.5850
83024900
YES
Stainless Steel-Tubular h...
GN 666.5-30-M6-250-E
30
M6
250
20
60
315
15
15
0.6155
83024900
YES
Stainless Steel-Tubular h...
GN 666.5-30-M8-250-E
30
M8
250
20
60
315
15
15
0.7110
83024900
YES
Stainless Steel-Tubular h...
GN 666.5-30-M6-300-E
30
M6
300
20
60
365
15
15
0.6880
83024900
YES
Stainless Steel-Tubular h...
GN 666.5-30-M8-300-E
30
M8
300
20
60
365
15
15
0.6736
83024900
YES
Stainless Steel-Tubular h...
GN 666.5-30-M6-400-E
30
M6
400
20
60
465
15
15
0.7716
83024900
YES
Stainless Steel-Tubular h...
GN 666.5-30-M8-400-E
30
M8
400
20
60
465
15
15
0.7100
83024900
YES
Stainless Steel-Tubular h...
GN 666.5-30-M6-500-E
30
M6
500
20
60
565
15
15
0.8850
83024900
YES
Stainless Steel-Tubular h...
GN 666.5-30-M8-500-E
30
M8
500
20
60
565
15
15
0.8800
83024900
YES
Stainless Steel-Tubular h...
GN 666.5-30-M6-600-E
30
M6
600
20
60
665
15
15
0.9680
83024900
YES
Stainless Steel-Tubular h...
GN 666.5-30-M8-600-E
30
M8
600
20
60
665
15
15
1.0000
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表