目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 676.5 - Knobs, Stainless Steel, Type B, with knurl
Ganter
1.0 Operating parts
1.1 Operating with handles and knobs
Knobs
GN 676.5
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_1/knoepfe/gn676_5/gn676_5b.prj},{NB=Knopf, Edelstahl GN 676.5-25-M6-B},{PARTNUMBER=GN 676.5-25-M6-B},{NORMNR=GN 676.5},{D1=25},{D2=M6},{D3=14.5},{H1=22.5},{H2=14.0},{T=12},{FORM=B},{NDR=6.000},{KDR=4.917},{H10=1.880},{D10=19.000},{R10=2.500},{D20=12.080},{T10=12},{WEIGHT=0.0420},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Diameter d1
[mm]
D2
Thread d2
ⁿ/ₐ
D3
Diameter d3
[mm]
H1
Height h1
[mm]
H2
Height h2
[mm]
T
Depth t min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Knob, Stainless Steel GN ...
GN 676.5-21-M4-B
21
M4
12.5
18.0
10.5
10
0.0260
84879090
YES
Knob, Stainless Steel GN ...
GN 676.5-21-M5-B
21
M5
12.5
18.0
10.5
10
0.0260
84879090
YES
Knob, Stainless Steel GN ...
GN 676.5-25-M6-B
25
M6
14.5
22.5
14.0
12
0.0420
84879090
YES
Knob, Stainless Steel GN ...
GN 676.5-25-M8-B
25
M8
14.5
22.5
14.0
12
0.0420
84879090
YES
Knob, Stainless Steel GN ...
GN 676.5-31-M8-B
31
M8
18.5
27.0
17.0
15
0.0750
84879090
YES
Knob, Stainless Steel GN ...
GN 676.5-31-M10-B
31
M10
18.5
27.0
17.0
17
0.0750
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表