VR - Volantino a tre razze
GAMM
1-Volantini_di_manovra
Volantini_a_razze
Powered by
CAD模型選擇
{gamm/1-volantini_di_manovra/volantini_a_razze/vr.prj},{NB=6101015},{SHA256=Tkpg/sSHSlMrKit3nHhCegpifOXCEva6qkXnaLNH0SU=},{INAME=6101015},{NAME=6101015},{NNCUSTOM=VR},{NTCUSTOM=Volantino a tre razze},{NBCUSTOM=6101015},{LINACUSTOM=6101015},{STEPFILE=6101015_VR150.stp},{PNGFILE=VR},{DWGFILE=VR},{CODE=6101015},{MOD=VR/150},{D=150},{H=49},{A=32},{D1=6},{F=38},{E=13},{C=20},{WGT=380},{MAT=Duroplasto nero. Mozzo sporgente in acciaio zincato.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
code
ⁿ/ₐ
MOD
Modello
ⁿ/ₐ
D
[mm]
H
[mm]
A
[mm]
D1
[mm]
F
[mm]
E
[mm]
C
[mm]
WGT
weight
[g]
MAT
Materiale
ⁿ/ₐ
6101005
6101005
VR/100
100
40
24
4
34
11
15
159
Duroplasto nero. Mozzo sp...
6101010
6101010
VR/125
125
46
24
6
37
13
17
240
Duroplasto nero. Mozzo sp...
6101015
6101015
VR/150
150
49
32
6
38
13
20
380
Duroplasto nero. Mozzo sp...
6101020
6101020
VR/175
175
56
40
6
42
16
22
603
Duroplasto nero. Mozzo sp...
6101025
6101025
VR/200
200
61
40
6
45
16
24
736
Duroplasto nero. Mozzo sp...
6101030
6101030
VR/250
250
72
48
8
50
17
28
1200
Duroplasto nero. Mozzo sp...
6101035
6101035
VR/300
300
78
58
8
56
18
34
2032
Duroplasto nero. Mozzo sp...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表