目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
B1OF - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
Radial Seals
Radial Shaft Seals
Powered by
CAD模型選擇
{freudenberg/radial_seals/radial_shaft_seals/b1of_asmtab.prj},{NB=B1OF 16 24 4 49371628 (0)},{IDNR=},{ARTIKELNR=49371628},{D1=16.0},{D2=24.0},{B=4.0},{NUT=0},{BAUFORM=B1OF},{WS=72 NBR 902},{AUS=metallisch},{DRUCK=drucklos},{SBL=0.500},{YIBL=2.500},{QDL=0.200},{WEBL=0.000},{ALPHABL=15.000},{CBL=1.000},{RIBL=0.200},{YDL=0.300},{XDL=0.600},{W1DL=2.000},{UDL=1.200},{EDL=1.250},{WDL=10.000},{HDDL=3.000},{BDL=0.000},{GAMMADL=30.000},{RIDL=0.200},{RADL=0.500},{ANFANGSWINKEL=0.000},{ENDWINKEL=360.000},{RDL=0.200},{W2DL=60.000},{SDL=0.750},{PPATH=b1of/b1of_asmtpl.prj},{VPE=},{ARTIKELNRNEW1=49371628},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D1
Shaft
[mm]
D2
Cage
[mm]
B
Width
[mm]
WS
Material
ⁿ/ₐ
AUS
outside surface
ⁿ/ₐ
VPE
Packaging
ⁿ/ₐ
B1OF 8 14 6 419913
419913
8.0
14.0
6.0
72 NBR 902
metallic
Industry Pack
B1OF 8 14 6 40412965
40412965
8.0
14.0
6.0
72 NBR 902
metallic
Small Pack
B1OF 10 15 3 129573
129573
10.0
15.0
3.0
72 NBR 902
metallic
Industry Pack
B1OF 10 15 3 40412125
40412125
10.0
15.0
3.0
72 NBR 902
metallic
Small Pack
B1OF 12 18 5.5 19578
19578
12.0
18.0
5.5
72 NBR 902
metallic
Industry Pack
B1OF 12 18 5.5 40411537
40411537
12.0
18.0
5.5
72 NBR 902
metallic
Small Pack
B1OF 12 30 5 8010
8010
12.0
30.0
5.0
72 NBR 902
metallic
Industry Pack
B1OF 12 30 5 40411276
40411276
12.0
30.0
5.0
72 NBR 902
metallic
Small Pack
B1OF 15 26 4.5 19581
19581
15.0
26.0
4.5
72 NBR 902
metallic
Industry Pack
B1OF 15 26 4.5 40411538
40411538
15.0
26.0
4.5
72 NBR 902
metallic
Small Pack
B1OF 16 22 4 19584
19584
16.0
22.0
4.0
72 NBR 902
metallic
Industry Pack
B1OF 16 22 4 40411539
40411539
16.0
22.0
4.0
72 NBR 902
metallic
Small Pack
B1OF 16 24 4 23770
23770
16.0
24.0
4.0
72 NBR 902
metallic
Industry Pack
B1OF 16 24 4 49371628
49371628
16.0
24.0
4.0
72 NBR 902
metallic
B1OF 16 24 4 40412038
40412038
16.0
24.0
4.0
72 NBR 902
metallic
Small Pack
B1OF 16 24 4 49371629
49371629
16.0
24.0
4.0
72 NBR 902
metallic
Small Pack
B1OF 16 24 7 19585
19585
16.0
24.0
7.0
72 NBR 902
metallic
B1OF 25 32 5 23841
23841
25.0
32.0
5.0
72 NBR 902
metallic
Industry Pack
B1OF 25 32 5 40412043
40412043
25.0
32.0
5.0
72 NBR 902
metallic
Small Pack
B1OF 28 35 6 428755
428755
28.0
35.0
6.0
72 NBR 902
metallic
Industry Pack
B1OF 28 35 6 40412984
40412984
28.0
35.0
6.0
72 NBR 902
metallic
Small Pack
B1OF 40 47 4 344693
344693
40.0
47.0
4.0
72 NBR 902
metallic
B1OF 40 47 4 49325740
49325740
40.0
47.0
4.0
72 NBR 902
metallic
B1OF 45 52 4 377784
377784
45.0
52.0
4.0
72 NBR 902
metallic
Industry Pack
B1OF 45 52 4 40412614
40412614
45.0
52.0
4.0
72 NBR 902
metallic
Small Pack
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表