您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
AU PS - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Wipers
Powered by
CAD模型選擇
{freudenberg/hydraulics/wipers/au_ps_asmtab.prj},{NB=40422063 AUPS 45 55 7 (0)},{IDNR=},{ARTIKELNR=40422063},{ER=ISO},{DD=45.0},{D=55.0},{NUT=0},{H=7.0},{E=0.8},{DB=55.13},{S=1.00},{Z=1},{PPATH=au_ps/au_ps_asmtpl.prj},{VPE=Kleinpack}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
ER
Groove
ⁿ/ₐ
DD
Dimensions d
[mm]
D
Dimensions
[mm]
H
Dimensions H/L
[mm]
E
Dimensions
[mm]
VPE
Packaging
ⁿ/ₐ
522243 AUPS 35 45 7
522243
35.0
45.0
7.0
0.7
Industry Pack
40422061 AUPS 35 45 7
40422061
35.0
45.0
7.0
0.7
Small Pack
522244 AUPS 40 50 7
522244
ISO
40.0
50.0
7.0
1.0
Industry Pack
40422062 AUPS 40 50 7
40422062
ISO
40.0
50.0
7.0
1.0
Small Pack
522248 AUPS 45 55 7
522248
ISO
45.0
55.0
7.0
0.8
Industry Pack
40422063 AUPS 45 55 7
40422063
ISO
45.0
55.0
7.0
0.8
Small Pack
522249 AUPS 50 60 7
522249
ISO
50.0
60.0
7.0
0.7
Industry Pack
40422064 AUPS 50 60 7
40422064
ISO
50.0
60.0
7.0
0.7
Small Pack
522250 AUPS 70 80 7
522250
ISO
70.0
80.0
7.0
1.0
Industry Pack
40422065 AUPS 70 80 7
40422065
ISO
70.0
80.0
7.0
1.0
Small Pack
522251 AUPS 80 90 7
522251
ISO
80.0
90.0
7.0
0.7
Industry Pack
40422066 AUPS 80 90 7
40422066
ISO
80.0
90.0
7.0
0.7
Small Pack
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表