目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
L 27 - Merkel® Compact seal
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Piston Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/piston_seals_hydraulics/l27_asmtab.prj},{NB=24355372 L27 125 108 14-(0)},{IDNR=},{ARTIKELNR=24355372},{DD=108.0},{D=125.0},{NUT=0},{H=13.4},{L=14.0},{P=8.5},{C=8.0},{R1=0.5},{PPATH=../piston_seals_hydraulics/l27/l27_asmtpl.prj},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DD
Dimensions d
[mm]
D
Dimensions
[mm]
H
Dimensions
[mm]
L
Dimensions
[mm]
P
Profile
[mm]
C
[mm]
R1
[mm]
24361313 L27 50 38 10
24361313
38.0
50.0
9.0
10.0
6.0
6.0
0.5
24361314 L27 63 51 10
24361314
51.0
63.0
9.0
10.0
6.0
6.0
0.5
24375726 L27 70 53 14
24375726
53.0
70.0
13.4
14.0
8.5
8.0
0.5
24361315 L27 80 63 14
24361315
63.0
80.0
13.4
14.0
8.5
8.0
0.5
24351815 L27 90 73 14
24351815
73.0
90.0
13.4
14.0
8.5
8.0
0.5
24359198 L27 100 83 14
24359198
83.0
100.0
13.4
14.0
8.5
8.0
0.5
24346227 L27 105 88 14
24346227
88.0
105.0
13.4
14.0
8.5
8.0
0.5
24360184 L27 110 93 14
24360184
93.0
110.0
13.4
14.0
8.5
8.0
0.5
24355371 L27 115 98 14
24355371
98.0
115.0
13.4
14.0
8.5
8.0
0.5
24360185 L27 120 103 14
24360185
103.0
120.0
13.4
14.0
8.5
8.0
0.5
24355372 L27 125 108 14
24355372
108.0
125.0
13.4
14.0
8.5
8.0
0.5
24360186 L27 130 105 19
24360186
105.0
130.0
18.4
19.0
12.5
8.0
0.5
24360788 L27 140 115 19
24360788
115.0
140.0
18.4
19.0
12.5
10.5
0.5
24361316 L27 150 125 19
24361316
125.0
150.0
18.4
19.0
12.5
10.5
0.5
24181687 L27 150 130 17.5
24181687
130.0
150.0
16.5
17.5
10.0
10.5
0.5
24361317 L27 160 135 19
24361317
135.0
160.0
18.4
19.0
12.5
10.5
0.5
24361319 L27 180 155 19
24361319
155.0
180.0
18.4
19.0
12.5
10.5
0.5
24361320 L27 200 175 19
24361320
175.0
200.0
18.4
19.0
12.5
10.5
0.5
24370692 L27 250 225 19
24370692
225.0
250.0
18.4
19.0
12.5
10.5
0.5
24370693 L27 280 255 19
24370693
255.0
280.0
18.4
19.0
12.5
10.5
0.5
24370694 L27 300 275 19
24370694
275.0
300.0
18.4
19.0
12.5
10.5
0.5
24370695 L27 320 295 19
24370695
295.0
320.0
18.4
19.0
12.5
10.5
0.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表