目錄: Franke
Created: 22.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Franke
Washers
Franke
Bearings
Accessories
Powered by
CAD模型選擇
{franke/waelzlager/zubehor/abstimmbeilagen.prj},{NB=79041A},{GR=M8},{A=14.7},{B=34.2},{D=9.0},{F=6.0},{H=13.5},{DI=0.025},{R=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
GR
size
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
F
[mm]
H
[mm]
BNR
Order no.
ⁿ/ₐ
79015A
M6
11.0
24.4
7.0
5.0
11.0
79015A
79041A
M8
14.7
34.2
9.0
6.0
13.5
79041A
79046A
M10
16.4
42.3
11.0
7.0
16.0
79046A
79118A
M12
20.3
46.0
13.0
8.0
18.0
79118A
79119A
M16
25.4
54.0
17.0
11.0
24.0
79119A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表