目錄: Franke
Created: 22.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Franke
LEL - Einbauelemente mit geschliffener Laufbahn Serie LEL 5/12
Franke
Bearings
Bearing Elements and slim Bearings
LEL
Powered by
CAD模型選擇
{franke/waelzlager/lagerelemente_und_duennringlager/lel/lel_5_12.prj},{NB=LEL5-0600},{BBZ=LEL5-0600},{KK=600},{COA=707},{COR=333},{CA=59},{CR=51},{COM=100},{DW=12},{DL=5},{M=15.5},{N=15.5},{R=2.4},{G=3.5},{H=17},{GG=6.2},{S=2},{GEW=1.91},{W1=0.700},{VIS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BBZ
Bestell-Bez.
ⁿ/ₐ
KK
Kugelkranz ØKK
[mm]
COA
Tragzahl Coa
[kN]
COR
Tragzahl Cor
[kN]
CA
Tragzahl Ca
[kN]
CR
Tragzahl Cr
[kN]
COM
stat. Moment
[kNm]
DW
Durchmesser dw
[mm]
DL
Durchmesser Lambda
[mm]
M
Breite m
[mm]
N
Höhe n
[mm]
R
Radius r
[mm]
G
Breite g
[mm]
H
Höhe h
[mm]
GG
Breite gg
[mm]
S
Breite s
[mm]
GEW
Gewicht
[kg]
LEL5-0220
LEL5-0220
220
257
121
41
35
13
12
5
15.5
15.5
2.4
3.5
17
6.2
2
0.70
LEL5-0230
LEL5-0230
230
267
126
41
36
15
12
5
15.5
15.5
2.4
3.5
17
6.2
2
0.73
LEL5-0240
LEL5-0240
240
279
131
42
36
16
12
5
15.5
15.5
2.4
3.5
17
6.2
2
0.76
LEL5-0250
LEL5-0250
250
289
136
43
37
17
12
5
15.5
15.5
2.4
3.5
17
6.2
2
0.79
LEL5-0260
LEL5-0260
260
305
144
44
38
19
12
5
15.5
15.5
2.4
3.5
17
6.2
2
0.82
LEL5-0270
LEL5-0270
270
316
149
44
38
20
12
5
15.5
15.5
2.4
3.5
17
6.2
2
0.85
LEL5-0280
LEL5-0280
280
327
154
45
39
22
12
5
15.5
15.5
2.4
3.5
17
6.2
2
0.88
LEL5-0290
LEL5-0290
290
337
159
45
39
23
12
5
15.5
15.5
2.4
3.5
17
6.2
2
0.91
LEL5-0300
LEL5-0300
300
348
164
46
39
25
12
5
15.5
15.5
2.4
3.5
17
6.2
2
0.94
LEL5-0320
LEL5-0320
320
375
176
47
41
28
12
5
15.5
15.5
2.4
3.5
17
6.2
2
1.02
LEL5-0340
LEL5-0340
340
396
187
48
41
32
12
5
15.5
15.5
2.4
3.5
17
6.2
2
1.08
LEL5-0360
LEL5-0360
360
423
199
49
42
36
12
5
15.5
15.5
2.4
3.5
17
6.2
2
1.14
LEL5-0380
LEL5-0380
380
444
209
50
43
40
12
5
15.5
15.5
2.4
3.5
17
6.2
2
1.20
LEL5-0400
LEL5-0400
400
471
222
51
44
44
12
5
15.5
15.5
2.4
3.5
17
6.2
2
1.26
LEL5-0420
LEL5-0420
420
493
232
52
45
49
12
5
15.5
15.5
2.4
3.5
17
6.2
2
1.33
LEL5-0440
LEL5-0440
440
519
244
53
46
54
12
5
15.5
15.5
2.4
3.5
17
6.2
2
1.40
LEL5-0460
LEL5-0460
460
541
254
54
46
59
12
5
15.5
15.5
2.4
3.5
17
6.2
2
1.46
LEL5-0480
LEL5-0480
480
567
267
55
47
64
12
5
15.5
15.5
2.4
3.5
17
6.2
2
1.53
LEL5-0500
LEL5-0500
500
589
277
55
48
69
12
5
15.5
15.5
2.4
3.5
17
6.2
2
1.59
LEL5-0520
LEL5-0520
520
616
290
56
49
75
12
5
15.5
15.5
2.4
3.5
17
6.2
2
1.66
LEL5-0540
LEL5-0540
540
637
300
57
49
81
12
5
15.5
15.5
2.4
3.5
17
6.2
2
1.72
LEL5-0560
LEL5-0560
560
664
312
58
50
87
12
5
15.5
15.5
2.4
3.5
17
6.2
2
1.78
LEL5-0580
LEL5-0580
580
685
322
59
51
94
12
5
15.5
15.5
2.4
3.5
17
6.2
2
1.85
LEL5-0600
LEL5-0600
600
707
333
59
51
100
12
5
15.5
15.5
2.4
3.5
17
6.2
2
1.91
LEL5-0620
LEL5-0620
620
733
345
60
52
107
12
5
15.5
15.5
2.4
3.5
17
6.2
2
1.97
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表