目錄: Franke
Created: 22.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Franke
LVM - Drehverbindungen aus Kunststoff, Zahnriemen verzahnt LVM
Franke
Bearings
Bearing assemblies
LVM
Powered by
CAD模型選擇
{franke/waelzlager/drehverbindungen/lvm/lvm_asmtab.prj},{NB=LVM-0100},{IDNR=},{BNR=LVM-0100},{KK=100},{D1=11},{D=6.6},{T=6.8},{M=M6},{NDM=6},{P=1.000},{T1=10},{DA=150},{DD=6.6},{DG=6.6},{DI=50},{DW=159.15},{H=24},{H1=20},{LA=135},{LI=65},{B=6x},{BX=6},{COA=5.6},{COR=2.0},{CA=5.6},{CR=2.0},{COM=0.07},{AT10=157.30},{Z=52},{GEW=0.5},{ST=3.5},{SS=2.35},{SC=4.5},{SC2=5.2},{SA1=3.1},{SA2=4.0},{DS=0.8},{R=0.1},{TYP=LER3},{SM=11.00},{SN=13.0},{AD=4x3},{SH=12.6},{SB=2.5},{X=3.00},{VER=1},{FH=10.00},{FH2=6.00},{VIS=1},{BNRS=612953},{SD1=2.850},{DDDD=109.800},{DDI=90.200},{PPATH=lvm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BNR
Order number
ⁿ/ₐ
KK
Kugelkranz ØKK
[mm]
DA
Abmessung Da
[mm]
DD
Dimensions Dd
[mm]
DG
Dimensions Dg
[mm]
DI
Abmessung Di
[mm]
DW
Kugeldurchmesser Dw
[mm]
H
Abmessung h
[mm]
H1
Abmessung h1
[mm]
LA
Abmessung La
[mm]
LI
Abmessung Li
[mm]
B
Befestigung je Ring
ⁿ/ₐ
COA
Tragzahl Coa
[kN]
COR
Tragzahl Cor
[kN]
CA
Tragzahl Ca
[kN]
CR
Tragzahl Cr
[kN]
COM
stat. Moment
[kNm]
AT10
Effective circle diameter
[mm]
Z
effective circle diameter z
[mm]
GEW
Gewicht
[kg]
DDDD
[mm]
LVM-0100
LVM-0100
100
150
6.6
6.6
50
159.15
24
20
135
65
6x
5.6
2.0
5.6
2.0
0.07
157.30
52
0.5
109.800
LVM-0150
LVM-0150
150
200
6.6
6.6
100
216.60
24
20
185
115
8x
8.1
2.9
8.1
2.9
0.14
214.60
68
0.8
159.800
LVM-0200
LVM-0200
200
250
6.6
6.6
150
261.00
24
20
235
165
8x
10.6
3.8
10.6
3.8
0.25
259.55
83
1.0
201.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表