目錄: Franke
Created: 22.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Franke
Stop screw
Franke
Linear Systems
Accessories for linear guides
Powered by
CAD模型選擇
{franke/linearsysteme/zubehoer_fuer_linearfuehrungen/anschlagschrauben.prj},{NB=63505A(25)},{GROESSE=25},{TYPE=A},{D=M 6},{DD=15},{K=10},{P=7.5},{NDM=6.00},{LL=10.000},{DX=8.000},{LX=2.000},{VERS=2},{BNRRX=63505}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNR
Order number
ⁿ/ₐ
D
Dimension d
[mm]
DD
Dimension D
[mm]
K
Dimension K
[mm]
L11
Dimension L11 min.
[mm]
P
Dimension P
[mm]
63504A
63504A
M 5
12
8
15.0
6.0
63505A
63505A
M 6
15
10
20.5
7.5
63506A
63506A
M 8
19
13
26.5
9.5
63507A
63507A
M 10
24
16
33.0
12.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表