目錄: Franke
Created: 22.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Franke
FDE-R - Aluminium roller shoes lubricant-free
Franke
Linear Systems
Pair of single rails and pair of roller shoes
FDE..R
Powered by
CAD模型選擇
{franke/linearsysteme/einzelschienenpaar_m_rollenschuhpaar/fde-r/fde_r_asmtab.prj},{NB=FDE20 84442T_200-0-0},{GROESSE=20},{VERS=3.000},{LAENGE=200},{HUB=0},{B=0},{L11A=10.000},{BNRR=84442T},{B5=40.9},{H5=23.0},{B3=20.00},{B4=20.4},{BF=21.0},{BS=63},{D3=M5},{D=5.5},{D1=10},{D4=10},{D5=4},{E1=40},{E3=4.9},{E4=42},{E5=80},{E6=16.9},{E7=5.9},{E8=9.5},{E9=5.9},{H1=22.6},{H4=11.0},{H6=5},{L3=60},{T=8.0},{T3=8.0},{A=7.5},{BB=16.0},{L=92},{D2=M6},{H3=2.0},{L2=10},{T1=12},{H9=30},{AS=53},{D3X=6},{E=21.00},{H10=7.0},{MOCX=0.40(B+47.0)},{MCX=0.33(B+47.0)},{MOCYZ=17},{MCYZ=14},{PPATH=../../linearfuehrungen/linear_teile/fda_r_asmtpl.prj},{GEWR=0.23},{GEWD=1.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
GROESSE
size
ⁿ/ₐ
BNRR
order number cassette
ⁿ/ₐ
B5
width B5
[mm]
H5
height H5
[mm]
B3
width B3
[mm]
B4
width B4
[mm]
D3
thread D3
ⁿ/ₐ
D
diameter D
[mm]
D1
diameter D1
[mm]
D4
diameter D4
[mm]
D5
diameter D5
[mm]
E1
hole distance E1
[mm]
E3
width E3
[mm]
E4
hole distance E4
[mm]
E5
hole distance E5
[mm]
E6
width E6
[mm]
E7
width E7
[mm]
E8
width E8
[mm]
E9
width E9
[mm]
H1
height H1
[mm]
H4
height H4
[mm]
H6
height h6
[mm]
L3
length L3
[mm]
T
depth T
[mm]
T3
Thread length T3
[mm]
A
width a
[mm]
BB
width b
[mm]
L
length L
[mm]
D2
thread D2
ⁿ/ₐ
H3
depth H3
[mm]
L2
length L2
[mm]
T1
Thread length T1
[mm]
C
load rating C
[N]
CO
load rating Co
[N]
MOCX
moment load rating RSP Mocx
ⁿ/ₐ
MCX
moment load rating Mcx
ⁿ/ₐ
MOCYZ
moment load rating RSP Mocy/Mocz
ⁿ/ₐ
MCYZ
moment load rating RSP Mcy/Mcz
ⁿ/ₐ
GEW
Weight
[kg]
ANZAHL
mounting holes
ⁿ/ₐ
FDE12 84495T_200
12
84495T
24.4
15.0
12.00
11.9
M3
3.4
6
8
3
25
3.4
29
57
9.7
3.4
5.5
4.9
14.7
5.5
4
40
5.5
6.0
4.5
9.5
64
M4
1.4
10
8
350
400
0.20(B+30.3)
0.20(B+30.3)
6
5
0.23
4
FDE15 84395T_200
15
84395T
30.9
19.0
15.25
15.2
M4
4.5
8
10
4
30
4.4
34
68
12.4
4.9
7.0
5.9
18.7
8.0
5
60
6.0
7.5
5.0
12.5
78
M5
2.0
10
10
600
700
0.35(B+36.5)
0.3(B+36.5)
12
10
0.44
3
FDE20 84442T_200
20
84442T
40.9
23.0
20.00
20.4
M5
5.5
10
10
4
40
4.9
42
80
16.9
5.9
9.5
5.9
22.6
11.0
5
60
8.0
8.0
7.5
16.0
92
M6
2.0
10
12
700
900
0.40(B+47.0)
0.33(B+47.0)
17
14
0.71
3
FDE25 84367T_200
25
84367T
48.4
27.5
25.00
22.9
M5
6.6
11
14
6
45
6.4
48
84
19.4
7.4
12.0
8.9
27.0
13.0
7
60
10.0
5.0
10.5
17.5
98
M8
2.5
10
16
1200
1600
0.80(B+58.4)
0.60(B+58.4)
35
25
1.07
3
FDE35 84368T_300
35
84368T
68.9
37.5
35.00
32.9
M6
9.0
15
14
6
62
8.9
67
117
28.4
8.9
17.0
8.9
37.0
20.0
7
80
11.5
7.5
12.5
26.0
135
M10
3.5
12
20
2000
2500
1.20(B+85.0)
0.90(B+85.5)
76
58
2.86
3
FDE45 84369T_300
45
84369T
82.4
46.5
45.00
36.4
M8
11.0
18
14
6
80
9.9
83
146
30.9
9.9
22.0
8.9
46.0
22.0
7
105
14.5
9.5
15.5
31.0
165
M12
4.0
16
24
4400
5500
2.70(B+109.0)
2.20(B+109.0)
210
170
4.80
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表