目錄: Franke
Created: 22.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Franke
FDE-K - Aluminium cassette without lubricant
Franke
Linear Systems
Double rail with Cassette
FDE..K
Powered by
CAD模型選擇
{franke/linearsysteme/doppelschiene_m_kassette/fde-k/fde_k_asmtab.prj},{NB=FDE20 84441T_200-0},{GROESSE=20},{VERS=3.000},{LAENGE=200},{HUB=0},{L11A=10.000},{BNRK=84441T},{A=63},{L=92},{H=30},{BE=20.00},{B1=21.0},{B1X=40.0},{H1X=23.0},{B2=21.00},{D=5.5},{D1=10},{D2=M6},{E1=40},{E2=53},{H1=22.6},{H2=7.0},{H3=2.0},{H4=11.0},{D3=6},{H5=7.0},{H6=7.0},{H7=8.0},{L2=10},{L3=60},{T=8.0},{T1=12},{L8=42},{L9=80},{N2=M5},{PF1=9.0},{PF2=4.9},{S1=5.9},{S2=4.9},{S3=16.9},{MOCX=12},{MCX=9},{MOCYZ=17},{MCYZ=14},{GEWS=1.3},{GEWK=0.35},{PPATH=../../linearfuehrungen/linear_teile/fde_k_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
GROESSE
size
ⁿ/ₐ
BNRK
order number cassette
ⁿ/ₐ
A
width A
[mm]
L
length L
[mm]
H
height H
[mm]
B1
width B1
[mm]
B2
width B2
[mm]
D
diameter D
[mm]
D1
diameter D1
[mm]
D2
thread D2
ⁿ/ₐ
E1
hole distance E1
[mm]
E2
hole distance E2
[mm]
H1
height H1
[mm]
H2
height H2
[mm]
H3
depth H3
[mm]
H4
height H4
[mm]
L2
length L2 min.
[mm]
L3
length L3
[mm]
T
depth T
[mm]
T1
Thread length T1
[mm]
C
load rating C
[N]
CO
load rating Co
[N]
MOCX
moment load rating RSP Mocx
ⁿ/ₐ
MCX
moment load rating Mcx
ⁿ/ₐ
MOCYZ
moment load rating RSP Mocy/Mocz
ⁿ/ₐ
MCYZ
moment load rating RSP Mcy/Mcz
ⁿ/ₐ
GEW
Weight
[kg]
ANZAHL
mounting holes
ⁿ/ₐ
FDE12 84494T_200
12
84494T
37
64
19
12.0
12.50
3.4
6
M4
25
30
14.7
4.0
1.4
5.5
10
40
5.5
8
350
400
4
3
6
5
0.17
4
FDE15 84396T_200
15
84396T
47
78
24
15.5
15.75
4.5
8
M5
30
38
18.7
5.0
2.0
8.0
10
60
6.0
10
600
700
8
6
12
10
0.33
3
FDE20 84441T_200
20
84441T
63
92
30
21.0
21.00
5.5
10
M6
40
53
22.6
7.0
2.0
11.0
10
60
8.0
12
700
900
12
9
17
14
0.61
3
FDE25 84363T_200
25
84363T
70
98
36
23.0
23.50
6.6
11
M8
45
57
27.0
8.5
2.5
13.0
10
60
10.0
16
1200
1600
25
18
35
25
0.82
3
FDE35 84364T_300
35
84364T
100
135
48
32.0
34.00
9.0
15
M10
62
82
37.0
10.5
3.5
20.0
12
80
11.5
20
2000
2500
58
44
76
58
2.18
3
FDE45 84365T_300
45
84365T
120
165
60
45.0
37.50
11.0
18
M12
80
100
46.0
13.5
4.0
22.0
16
105
14.5
24
4400
5500
180
140
210
170
3.85
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表