目錄: FRÄNKISCHE INDUSTRIAL PIPES
Created: 27.09.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FRÄNKISCHE INDUSTRIAL PIPES
ASPA-NPT - Fitting straight, NPT, plastic thread
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK ONE
ASPA-NPT
Powered by
CAD模型選擇
{fraenkische/fiplock_one/aspa_npt/aspa_npt_asmtab.prj},{NB=FIPLOCK ONE ASPA-23N04PG},{PARTNR=ASPA-23N04PG},{NW=23},{G=NPT 3/4\"},{GX=26.6700},{L=14.0},{ID=18.4},{H=54.1},{E=41},{D=41.7},{SW=36},{WEIGHT=28.0},{PU=10},{CTN=},{MA=8},{A1=17.75},{A2=28.50},{A3=28.5},{A4=24.6},{A5=18.6},{A6=6.50},{A7=12.4},{A8=10},{A9=20.0},{B1=22},{B4=9.80},{B5=0.0},{B6=0.0},{B8=0},{B9=30},{C1=1.5},{C2=45},{D1=7.500},{D2=3.500},{E1=13.00},{E2=23.10},{E3=0.15},{E4=16.1},{E5=9.95},{F1=27},{F2=15.3},{F4=2.25},{F5=1.5},{F7=2},{F8=0.30},{F13=17.25969600},{F14=30},{F15=17.7},{F16=2.00},{F17=1},{F18=1.6},{F19=120},{F20=45},{F21=3.5},{F22=2.25},{F23=2.25},{PPATH=aspa_npt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNR
Part-No.
ⁿ/ₐ
NW
Nominal width
[mm]
G
Thread
ⁿ/ₐ
L
Thread length
[mm]
ID
[mm]
H
Total height
[mm]
E
[mm]
D
[mm]
SW
[mm]
WEIGHT
Weight
[g]
FIPLOCK ONE ASPA-10N01PB
ASPA-10N01PB
10
NPT 3/8"
10.4
9.8
39.4
24
24.7
20
9.4
FIPLOCK ONE ASPA-10N01PG
ASPA-10N01PG
10
NPT 3/8"
10.4
9.8
39.4
24
24.7
20
9.4
FIPLOCK ONE ASPA-12N02PB
ASPA-12N02PB
12
NPT 1/2"
13.5
13.1
44.5
28
28.5
22
12.7
FIPLOCK ONE ASPA-12N02PG
ASPA-12N02PG
12
NPT 1/2"
13.5
13.1
44.5
28
28.5
22
12.7
FIPLOCK ONE ASPA-17N02PB
ASPA-17N02PB
17
NPT 1/2"
13.5
13.0
53.6
32
34.0
27
19.2
FIPLOCK ONE ASPA-17N02PG
ASPA-17N02PG
17
NPT 1/2"
13.5
13.0
53.6
32
34.0
27
19.2
FIPLOCK ONE ASPA-23N04PB
ASPA-23N04PB
23
NPT 3/4"
14.0
18.4
54.1
41
41.7
36
28.0
FIPLOCK ONE ASPA-23N04PG
ASPA-23N04PG
23
NPT 3/4"
14.0
18.4
54.1
41
41.7
36
28.0
FIPLOCK ONE ASPA-29N06PB
ASPA-29N06PB
29
NPT 1"
17.3
24.1
57.7
46
48.4
41
33.0
FIPLOCK ONE ASPA-29N06PG
ASPA-29N06PG
29
NPT 1"
17.3
24.1
57.7
46
48.4
41
33.0
FIPLOCK ONE ASPA-36N07PB
ASPA-36N07PB
36
NPT 1-1/4"
18.0
32.2
71.7
58
59.7
52
67.9
FIPLOCK ONE ASPA-36N07PG
ASPA-36N07PG
36
NPT 1-1/4"
18.0
32.2
71.7
58
59.7
52
67.9
FIPLOCK ONE ASPA-48N08PB
ASPA-48N08PB
48
NPT 1-1/2"
18.4
38.8
72.1
74
71.0
65
90.0
FIPLOCK ONE ASPA-48N08PG
ASPA-48N08PG
48
NPT 1-1/2"
18.4
38.8
72.1
74
71.0
65
90.0
FIPLOCK ONE ASPA-48N09PB
ASPA-48N09PB
48
NPT 2"
19.2
50.8
72.9
74
71.0
65
87.3
FIPLOCK ONE ASPA-48N09PG
ASPA-48N09PG
48
NPT 2"
19.2
50.8
72.9
74
71.0
65
87.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表