目錄: FRÄNKISCHE INDUSTRIAL PIPES
Created: 27.09.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FRÄNKISCHE INDUSTRIAL PIPES
ARPA - Conduit reducer
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK ONE
ARPA
Powered by
CAD模型選擇
{fraenkische/fiplock_one/arpa/arpa_asmtab.prj},{NB=FIPLOCK ONE ARPA-1229B},{PARTNR=ARPA-1229B},{NW1=12},{NW2=29},{E=43.3},{H=64.7},{D=28.5},{WEIGHT=21.5},{PU=10},{CTN=},{MA=3},{MB=8},{A1=28.50},{A2=17.75},{A3=28.50},{A4=23.60},{A5=18.60},{C1=13.25},{C2=10.25},{C3=23.50},{D1=9.95},{D2=23.10},{D3=3.50},{D4=16.10},{D5=6.25},{E1=43.30},{E2=12.40},{E3=1.00},{E4=2.00},{E5=38.23},{E6=1.60},{E7=3.50},{E8=1.62},{E9=45.00},{E10=2.90},{E11=1.50},{E12=1.20},{E13=5.30},{E14=16.25},{E15=35.40},{E16=0.50},{E17=0.64},{E18=1.65},{E19=34.50},{E20=36.90},{E21=1.00},{E22=20.00},{E23=0.85},{E24=1.05},{E25=1.00},{E26=1.60},{E27=0.65},{E28=25.00},{F1=12.80},{F2=15.30},{F3=2.00},{G1=33.00},{G2=2.00},{PPATH=arpa_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNR
Part-No.
ⁿ/ₐ
NW1
Nominal width
[mm]
NW2
Nominal width
[mm]
E
[mm]
H
Height
[mm]
D
Diameter
[mm]
WEIGHT
Weight
[g]
FIPLOCK ONE ARPA-0710B
ARPA-0710B
7
10
19.8
49.1
22.0
7.1
FIPLOCK ONE ARPA-0710G
ARPA-0710G
7
10
19.8
49.1
22.0
7.1
FIPLOCK ONE ARPA-1012B
ARPA-1012B
10
12
23.6
53.0
24.7
9.4
FIPLOCK ONE ARPA-1012G
ARPA-1012G
10
12
23.6
53.0
24.7
9.4
FIPLOCK ONE ARPA-1017B
ARPA-1017B
10
17
28.9
62.2
24.7
12.4
FIPLOCK ONE ARPA-1017G
ARPA-1017G
10
17
28.9
62.2
24.7
12.4
FIPLOCK ONE ARPA-1023B
ARPA-1023B
10
23
37.2
62.3
24.7
15.9
FIPLOCK ONE ARPA-1023G
ARPA-1023G
10
23
37.2
62.3
24.7
15.9
FIPLOCK ONE ARPA-1029B
ARPA-1029B
10
29
43.3
62.7
24.7
19.2
FIPLOCK ONE ARPA-1029G
ARPA-1029G
10
29
43.3
62.7
24.7
19.2
FIPLOCK ONE ARPA-1217B
ARPA-1217B
12
17
28.9
64.2
28.5
14.7
FIPLOCK ONE ARPA-1217G
ARPA-1217G
12
17
28.9
64.2
28.5
14.7
FIPLOCK ONE ARPA-1223B
ARPA-1223B
12
23
37.2
64.3
28.5
18.2
FIPLOCK ONE ARPA-1223G
ARPA-1223G
12
23
37.2
64.3
28.5
18.2
FIPLOCK ONE ARPA-1229B
ARPA-1229B
12
29
43.3
64.7
28.5
21.5
FIPLOCK ONE ARPA-1229G
ARPA-1229G
12
29
43.3
64.7
28.5
21.5
FIPLOCK ONE ARPA-1723B
ARPA-1723B
17
23
37.2
73.4
34.0
22.3
FIPLOCK ONE ARPA-1723G
ARPA-1723G
17
23
37.2
73.4
34.0
22.3
FIPLOCK ONE ARPA-1729B
ARPA-1729B
17
29
43.3
73.8
34.0
26.2
FIPLOCK ONE ARPA-1729G
ARPA-1729G
17
29
43.3
73.8
34.0
26.2
FIPLOCK ONE ARPA-2329B
ARPA-2329B
23
29
43.3
73.8
41.7
30.6
FIPLOCK ONE ARPA-2329G
ARPA-2329G
23
29
43.3
73.8
41.7
30.6
FIPLOCK ONE ARPA-2336B
ARPA-2336B
23
36
51.9
86.7
41.7
43.1
FIPLOCK ONE ARPA-2336G
ARPA-2336G
23
36
51.9
86.7
41.7
43.1
FIPLOCK ONE ARPA-2936B
ARPA-2936B
29
36
51.9
86.9
48.4
46.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表