目錄: FRÄNKISCHE INDUSTRIAL PIPES
Created: 27.09.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FRÄNKISCHE INDUSTRIAL PIPES
AFPA-M - Fitting straight, female, Metric thread plastic
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK ONE
AFPA-M
Powered by
CAD模型選擇
{fraenkische/fiplock_one/afpa_m/afpa_m_asmtab.prj},{NB=FIPLOCK ONE AFPA-23M25PB},{PARTNR=AFPA-23M25PB},{NW=23},{G=M25x1.5},{ID=23.3},{L=8},{H=47.4},{E=29.2},{D=41.7},{SW=36},{WEIGHT=23.4},{VER=5},{COL=B},{PPATH=afpa_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PARTNR
Part-No.
ⁿ/ₐ
NW
Nominal width
[mm]
G
Thread
ⁿ/ₐ
ID
Ø
[mm]
L
Thread length
[mm]
H
Total height
[mm]
E
Ø
[mm]
D
Ø
[mm]
SW
[mm]
WEIGHT
Weight
[g]
FIPLOCK ONE AFPA-10M16PB
AFPA-10M16PB
10
M16x1.5
10.2
8
36.3
20.2
24.7
20
8.2
FIPLOCK ONE AFPA-10M16PG
AFPA-10M16PG
10
M16x1.5
10.2
8
36.3
20.2
24.7
20
8.2
FIPLOCK ONE AFPA-12M16PB
AFPA-12M16PB
12
M16x1.5
12.4
8
38.3
20.2
28.5
22
10.3
FIPLOCK ONE AFPA-12M16PG
AFPA-12M16PG
12
M16x1.5
12.4
8
38.3
20.2
28.5
22
10.3
FIPLOCK ONE AFPA-17M20PB
AFPA-17M20PB
17
M20x1.5
17.0
8
47.4
24.2
34.0
27
16.2
FIPLOCK ONE AFPA-17M20PG
AFPA-17M20PG
17
M20x1.5
17.0
8
47.4
24.2
34.0
27
16.2
FIPLOCK ONE AFPA-17M25PB
AFPA-17M25PB
17
M25x1.5
17.0
8
47.4
29.2
34.0
27
16.5
FIPLOCK ONE AFPA-17M25PG
AFPA-17M25PG
17
M25x1.5
17.0
8
47.4
29.2
34.0
27
16.5
FIPLOCK ONE AFPA-23M25PB
AFPA-23M25PB
23
M25x1.5
23.3
8
47.4
29.2
41.7
36
23.4
FIPLOCK ONE AFPA-23M25PG
AFPA-23M25PG
23
M25x1.5
23.3
8
47.4
29.2
41.7
36
23.4
FIPLOCK ONE AFPA-29M32PB
AFPA-29M32PB
29
M32x1.5
29.0
10
49.7
36.2
48.4
41
27.0
FIPLOCK ONE AFPA-29M32PG
AFPA-29M32PG
29
M32x1.5
29.0
10
49.7
36.2
48.4
41
27.0
FIPLOCK ONE AFPA-36M40PB
AFPA-36M40PB
36
M40x1.5
36.5
10
62.8
45.3
59.7
52
57.8
FIPLOCK ONE AFPA-36M40PG
AFPA-36M40PG
36
M40x1.5
36.5
10
62.8
45.3
59.7
52
57.8
FIPLOCK ONE AFPA-48M50PB
AFPA-48M50PB
48
M50x1.5
48.0
10
62.8
56.3
71.0
65
75.1
FIPLOCK ONE AFPA-48M50PG
AFPA-48M50PG
48
M50x1.5
48.0
10
62.8
56.3
71.0
65
75.1
FIPLOCK ONE AFPA-48M63PB
AFPA-48M63PB
48
M63x1.5
48.0
10
63.3
69.3
71.0
65
77.3
FIPLOCK ONE AFPA-48M63PG
AFPA-48M63PG
48
M63x1.5
48.0
10
63.3
69.3
71.0
65
77.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表