413503 - RUN (ADJ) TEE MALE JIC - SAE 6000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/413503.prj},{NB=A413503-1925},{CODE=A413503-1925},{FILENAME=A413503-1925_01},{J=1\"5/16-12 UN-2A},{A=50,8},{B=23,8},{I=54},{I1=62}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
I
[mm]
I1
[mm]
A413503-1920
A413503-1920
1"1/16-12 UN-2A
50,8
23,8
54
61
A413503-1925
A413503-1925
1"5/16-12 UN-2A
50,8
23,8
54
62
A413503-2525
A413503-2525
1"5/16-12 UN-2A
57,15
27,76
65
66
A413503-3225
A413503-3225
1"5/16-12 UN-2A
66,68
31,75
70
73
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表