407266 - 90° MALE DIN L SERIES - 3 BOLTS METRIC FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/407266.prj},{NB=A407266-1515},{CODE=A407266-1515},{FILENAME=A407266-1515_00},{F=M22x1,5-6g},{A=35},{C=7},{I=17},{I1=34},{L=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
C
[mm]
I
[mm]
I1
[mm]
L
[mm]
A407266-1212
A407266-1212
M18x1,5-6g
30
7
17
30
23
A407266-1215
A407266-1215
M22x1,5-6g
30
7
17
32
25
A407266-1512
A407266-1512
M18x1,5-6g
35
7
17
32
25
A407266-1515
A407266-1515
M22x1,5-6g
35
7
17
34
27
A407266-2018
A407266-2018
M26x1,5-6g
40
7
20
38
30,5
A407266-2022
A407266-2022
M30x2-6g
40
7
25
40
32,5
A407266-2628
A407266-2628
M36x2-6g
55
9
28
44
36,5
A407266-2635
A407266-2635
M45x2-6g
55
9
31
46
35,5
SA407266-2028
SA407266-2028
M36x2-6g
40
7
25
41.5
34
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
407288 - 90° MALE DIN L SERIES - 4 BOLTS METRIC FLANGE
FOR Fittings
06.06.2024
MFL6 90 ( SAE J 518 / ISO 12151-3 (ISO 6162-2)) - 6000 PSI for Hoses: DIN 2...
VOSS
13.03.2024
PWDA EO - Gear pump flange 90° elbow 3 holes – aluminium
Parker
29.02.2024
407123 - 90° MALE JIC - 3 BOLTS METRIC FLANGE STD. SCREW
FOR Fittings
06.06.2024
401513 - SAE 6000 PSI FLANGE
FOR Fittings
06.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表