您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
GE..CW-2RS
Fluro
High performance parts
Spherical Plain Bearings
Series C
maintenance free
GE..CW-2RS
Powered by
CAD模型選擇
{fluro/hochleistungsteile/gelenklager/massreihe_c/wartungsfrei/ge_cw_2rs/ge_cw_2rs_asmtab.prj},{NB=Gelenklager GE340CW-2RS (0-0)},{IDNR=},{BEZ=GE340CW-2RS},{D=340},{ALPHA=0.0},{ROT=0},{INFO=PDF-Datenblatt},{PDF=ge_cw_2rs},{TZD=0/-0.040},{B=160},{M=135},{TZM=0/-0.90},{A=460},{TZA=0/-0.045},{O=366.6},{DK=400},{ST=22550},{DT=13530},{KIPPWINKEL=3.8},{GEW=80.0},{MD=360},{MAT1=Vergütungsstahl 42CrMo4},{MAT2=Wälzlagerstahl 100CrMn6},{CTN=84833038},{DSCREW=12},{LSCREW=70},{PPATH=ge_cw_2rs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
TZD
Tolerance D
[mm]
B
[mm]
M
[mm]
TZM
Toleranz M
[mm]
A
[mm]
TZA
Tolerance A
[mm]
O
[mm]
DK
dK
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Outer ring material
ⁿ/ₐ
MAT2
Inner ring material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GE320CW-2RS
GE320CW-2RS
320
0/-0.040
160
135
0/-0.90
440
0/-0.045
344.6
380
21420
12850
4.0
76.0
360
Quenched and tempered ste...
Bearing steel 100CrMn6
84833038
GE340CW-2RS
GE340CW-2RS
340
0/-0.040
160
135
0/-0.90
460
0/-0.045
366.6
400
22550
13530
3.8
80.0
360
Quenched and tempered ste...
Bearing steel 100CrMn6
84833038
GE360CW-2RS
GE360CW-2RS
360
0/-0.040
160
135
0/-0.90
480
0/-0.045
388.3
420
23675
14205
3.6
86.0
360
Quenched and tempered ste...
Bearing steel 100CrMn6
84833038
GE380CW-2RS
GE380CW-2RS
380
0/-0.040
190
160
0/-1.0
520
0/-0.050
407.9
450
30980
18590
4.1
124.5
360
Quenched and tempered ste...
Bearing steel 100CrMn6
84833038
GE400CW-2RS
GE400CW-2RS
400
0/-0.040
190
160
0/-1.0
540
0/-0.050
429.8
470
32370
19415
3.9
131.0
360
Quenched and tempered ste...
Bearing steel 100CrMn6
84833038
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表