FU-M - Straight, fixed,external thread, nickel plated brass, conduit fitting
Flexicon
Metallic conduits and fittings
FU
Powered by
CAD模型選擇
{flexicon/2_metallic_conduit_and_fittings/fu/fu_m.prj},{NB=FU63-M63-M},{CLR=Self colour},{DES=Metric Thread},{CT=FU},{CS=63},{T1=M63},{NDM=63.0000},{KDM=61.1600},{A=M63x1.5},{B=18},{C=54.1},{D=50.0},{E=70},{CNSMAT=Nickel Plated Brass},{INFO=HTML (online)},{CIL=24.000},{SL=26.000},{SD=67.000},{HEXAC=77.000},{HEXL=8.000},{VER=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Diameter
[mm]
D
Length
[mm]
E
Width accross flats
[mm]
CNSMAT
Material
ⁿ/ₐ
FU10-M12-M
FU10-M12-M
Self colour
Metric Thread
10
M12x1.5
7
5.6
21.0
13
Nickel Plated Brass
FU12-M16-M
FU12-M16-M
Self colour
Metric Thread
12
M16x1.5
10
8.5
23.0
17
Nickel Plated Brass
FU16-M16-M
FU16-M16-M
Self colour
Metric Thread
16
M16x1.5
10
11.5
25.0
20
Nickel Plated Brass
FU16-M20-M
FU16-M20-M
Self colour
Metric Thread
16
M20x1.5
10
11.5
25.0
22
Nickel Plated Brass
FU20-M20-M
FU20-M20-M
Self colour
Metric Thread
20
M20x1.5
10
15.3
26.3
24
Nickel Plated Brass
FU25-M25-M
FU25-M25-M
Self colour
Metric Thread
25
M25x1.5
10
19.1
29.5
29
Nickel Plated Brass
FU32-M32-M
FU32-M32-M
Self colour
Metric Thread
32
M32x1.5
13
26.2
36.8
36
Nickel Plated Brass
FU40-M40-M
FU40-M40-M
Self colour
Metric Thread
40
M40x1.5
14
34.6
39.0
48
Nickel Plated Brass
FU50-M50-M
FU50-M50-M
Self colour
Metric Thread
50
M50x1.5
15
44.7
42.0
58
Nickel Plated Brass
FU63-M63-M
FU63-M63-M
Self colour
Metric Thread
63
M63x1.5
18
54.1
50.0
70
Nickel Plated Brass
FU75-M75-M
FU75-M75-M
Self colour
Metric Thread
75
M75x1.5
20
66.4
60.0
84
Nickel Plated Brass
FU10-PG7-M
FU10-PG7-M
Self colour
PG Thread
10
PG7
8
5.6
21.0
13
Nickel Plated Brass
FU12-PG9-M
FU12-PG9-M
Self colour
PG Thread
12
PG9
8
8.5
23.0
17
Nickel Plated Brass
FU16-PG11-M
FU16-PG11-M
Self colour
PG Thread
16
PG11
10
11.5
25.0
22
Nickel Plated Brass
FU16-PG13-M
FU16-PG13-M
Self colour
PG Thread
16
PG13.5
10
15.3
26.3
24
Nickel Plated Brass
FU20-PG16-M
FU20-PG16-M
Self colour
PG Thread
20
PG16
10
15.3
26.3
24
Nickel Plated Brass
FU25-PG21-M
FU25-PG21-M
Self colour
PG Thread
25
PG21
12
19.1
32.5
29
Nickel Plated Brass
FU32-PG29-M
FU32-PG29-M
Self colour
PG Thread
32
PG29
13
26.2
36.8
38
Nickel Plated Brass
FU40-PG36-M
FU40-PG36-M
Self colour
PG Thread
40
PG36
14
34.2
39.0
48
Nickel Plated Brass
FU50-PG42-M
FU50-PG42-M
Self colour
PG Thread
50
PG42
15
44.8
42.0
58
Nickel Plated Brass
FU63-PG48-M
FU63-PG48-M
Self colour
PG Thread
63
PG48
16
54.5
48.0
70
Nickel Plated Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表