FPAX90-BT-CG - 90° elbow, swivel brass conduit fitting with integral cable strain relief
Flexicon
Non-metallic conduits and fittings
FPAX
90 Degree
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/fpax/90_degree/fpax_90_cable_gland.prj},{NB=FPAX21-BM20-CG-90},{CLR=Black as standard},{CT=FPAX},{NW=17},{CS=21.000},{T1=BM20-CG},{NDM=20.000},{KDM=18.160},{A=M20x1.5},{B=12},{C=81},{D=32},{E=13},{F=24},{G=24},{R=30.425},{W=3.000},{L=21.900},{TFL2=1.500},{TFL3=1.400},{X=30.000},{Y=6.500},{C2=22.750},{CNSMAT=PA66 & Nickel Plated Brass},{INFO=HTML (online)},{HEXAC=32.000},{HEXL=5.000},{B2=14.000},{C3=68.000},{TFL=3.000},{BD=18.000},{BAF=17.000},{MHEXL=7.000},{SMCL=5.000},{LMCL=13.000},{SW=30.000},{CNL=24.400},{RL=27.000},{RD=21.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
NW
European size
ⁿ/ₐ
CS
Conduit size
[mm]
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Height
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Width across flats
[mm]
G
Width across flats
[mm]
CNSMAT
Material
ⁿ/ₐ
FPAX13-BM16-CG-90
FPAX13-BM16-CG-90
Black as standard
10
13.000
M16x1.5
12
69
24
10
20
20
PA66 & Nickel Plated Bras...
FPAX16-BM16-CG-90
FPAX16-BM16-CG-90
Black as standard
12
16.000
M16x1.5
12
74
29
10
20
20
PA66 & Nickel Plated Bras...
FPAX16-BM20-CG-90
FPAX16-BM20-CG-90
Black as standard
12
16.000
M20x1.5
12
79
29
13
24
24
PA66 & Nickel Plated Bras...
FPAX21-BM20-CG-90
FPAX21-BM20-CG-90
Black as standard
17
21.000
M20x1.5
12
81
32
13
24
24
PA66 & Nickel Plated Bras...
FPAX28-BM25-CG-90
FPAX28-BM25-CG-90
Black as standard
23
28.000
M25x1.5
12
95
44
17
29
29
PA66 & Nickel Plated Bras...
FPAX34-BM32-CG-90
FPAX34-BM32-CG-90
Black as standard
29
34.000
M32x1.5
15
110
51
21
36
38
PA66 & Nickel Plated Bras...
FPAX42-BM40-CG-90
FPAX42-BM40-CG-90
Black as standard
36
42.000
M40x1.5
15
125
63
28
45
50
PA66 & Nickel Plated Bras...
FPAX42-BM50-CG-90
FPAX42-BM50-CG-90
Black as standard
36
42.000
M50x1.5
15
126
63
35
54
56
PA66 & Nickel Plated Bras...
FPAX54-BM50-CG-90
FPAX54-BM50-CG-90
Black as standard
48
54.000
M50x1.5
15
131
76
35
54
56
PA66 & Nickel Plated Bras...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表