ROHRflex PA6 L - ROHRflex corrugated all-plastic tubings
Flexa
ROHRflex corrugated all-plastic tubings
Powered by
CAD模型選擇
{flexa/rohrflex/rrf_pa6_l.prj},{NB=FLEXA ROHRflex PA6 L 10261202029},{AUS=2},{AD=34.5},{IDAD=29.0 x 34.5},{BRS=65},{BRD=120},{FI=29.0},{FA=34.5},{A=3.4},{B=2.2},{SMIN=0.40},{VER=1},{VERS1=7},{ORDER=029},{GEW=0.122},{VPE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AD
Trade size Ø
[mm]
IDAD
IDxAD
[mm]
BRS
R stat ±10%
[mm]
BRD
R dyn ±10%
[mm]
GEW
Weight
[kg/m]
VPE
Packing unit
[m]
FLEXA ROHRflex PA6 L 1026...
10261202006
10.0
6.5 x 10.0
13
35
0.020
50
FLEXA ROHRflex PA6 L 1026...
10261202010
13.0
10.0 x 13.0
20
45
0.024
50
FLEXA ROHRflex PA6 L 1026...
10261202012
15.8
12.0 x 15.8
35
55
0.034
50
FLEXA ROHRflex PA6 L 1026...
10261202014
18.5
14.3 x 18.2
40
65
0.050
50
FLEXA ROHRflex PA6 L 1026...
10261202016
21.2
16.5 x 21.2
45
75
0.056
50
FLEXA ROHRflex PA6 L 1026...
10261202023
28.5
22.0 x 28.5
55
100
0.100
50
FLEXA ROHRflex PA6 L 1026...
10261202029
34.5
29.0 x 34.5
65
120
0.122
25
FLEXA ROHRflex PA6 L 1026...
10261202036
42.5
35.5 x 42.5
90
150
0.145
25
FLEXA ROHRflex PA6 L 1026...
10261202048
54.5
48.0 x 54.5
100
190
0.225
25
FLEXA ROHRflex PA6 L 1026...
10261232016
21.2
15.5 x 21.2
45
75
0.056
50
FLEXA ROHRflex PA6 L 1026...
10261232023
28.5
22.0 x 28.5
55
100
0.090
50
FLEXA ROHRflex PA6 L 1026...
10261232029
34.5
27.5 x 34.5
65
120
0.120
25
FLEXA ROHRflex PA6 L 1026...
10261232036
42.5
35.5 x 42.5
90
150
0.165
25
FLEXA ROHRflex PA6 L 1026...
10261232048
54.5
47.0 x 54.5
100
190
0.225
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表