ROHRflex PA6 - ROHRflex corrugated all-plastic tubings
Flexa
ROHRflex corrugated all-plastic tubings
Powered by
CAD模型選擇
{flexa/rohrflex/rrf_pa6.prj},{NB=FLEXA ROHRflex PA6 10233202029},{AUS=1},{AD=34.5},{IDAD=29.0 x 34.5},{BRS=65},{BRD=120},{FI=29.0},{FA=34.5},{A=3.4},{B=2.2},{SMIN=0.40},{VER=1},{VERS1=7},{GEW=0.125},{VPE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AD
Trade size Ø
[mm]
IDAD
IDxAD
[mm]
BRS
R stat ±10%
[mm]
BRD
R dyn ±10%
[mm]
GEW
Weight
[kg/m]
VPE
Packing unit
[m]
FLEXA ROHRflex PA6 10233...
10233202006
10.0
6.5 x 10.0
13
35
0.020
50
FLEXA ROHRflex PA6 10233...
10233202010
13.0
10.0 x 13.0
20
45
0.030
50
FLEXA ROHRflex PA6 10233...
10233202012
15.8
12.0 x 15.8
35
55
0.035
50
FLEXA ROHRflex PA6 10233...
10233202014
18.5
14.3 x 18.5
40
65
0.045
50
FLEXA ROHRflex PA6 10233...
10233202016
21.2
16.5 x 21.2
45
75
0.060
50
FLEXA ROHRflex PA6 10233...
10233202023
28.5
23.0 x 28.5
55
100
0.100
50
FLEXA ROHRflex PA6 10233...
10233202029
34.5
29.0 x 34.5
65
120
0.125
25
FLEXA ROHRflex PA6 10233...
10233202036
42.5
36.0 x 42.5
90
150
0.150
25
FLEXA ROHRflex PA6 10233...
10233202048
54.5
48.0 x 54.5
100
190
0.220
25
FLEXA ROHRflex PA6 10233...
10233232016
21.2
15.5 x 21.2
45
75
0.060
50
FLEXA ROHRflex PA6 10233...
10233232023
28.5
22.0 x 28.5
55
100
0.090
50
FLEXA ROHRflex PA6 10233...
10233232029
34.5
27.5 x 34.5
65
120
0.115
25
FLEXA ROHRflex PA6 10233...
10233232036
42.5
35.5 x 42.5
90
150
0.130
25
FLEXA ROHRflex PA6 10233...
10233232048
54.5
47.0 x 54.5
100
190
0.200
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表