RQLG1-m - Plastic connector, quick-type, straight, Metric outer thread, integrated snap-in sleeve, conically sealed
Flexa
FLEXAquick
RQLG1 Plastic (PA) IP66
Powered by
CAD模型選擇
{flexa/flexaquick_connectors/rqlg1/rqlg1_m.prj},{NB=FLEXA RQLG1-M 15115054263},{ART=15115054263},{ARTOLD=5115.054.263},{COL=black},{AD=54.5},{METR=M63x1.5},{I=45.0},{B=68.0},{C=16.0},{D=68.0},{SW=65.0},{SWH=9.0},{SWA=2.0},{EIB=1.0},{EID=62.0},{GEWA=63.0},{GEWK=61.2},{ST1=63.0},{ST2=68.0},{FA=2.5},{OFB=10.0},{UFB=18.0},{FH=17.0},{GEW=5.900},{VPE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AD
[mm]
METR
EN 60423
ⁿ/ₐ
I
Smallest Inner-ø
[mm]
B
Largest Outer-ø
[mm]
C
Lenght of thread
[mm]
D
Total length
[mm]
SW
Wrench size across flats
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA RQLG1-M 15115010212
15115010212
10.0
M12x1.5
7.0
16.0
12.0
34.5
15.0
0.500
100
FLEXA RQLG1-M 15115013216
15115013216
13.0
M16x1.5
10.0
20.0
12.0
37.0
18.0
0.600
100
FLEXA RQLG1-M 15115015220
15115015220
15.8
M20x1.5
12.5
24.0
12.0
38.0
22.0
0.800
100
FLEXA RQLG1-M 15115018220
15115018220
18.5
M20x1.5
14.0
28.9
12.0
39.0
27.0
1.000
100
FLEXA RQLG1-M 15115018225
15115018225
18.5
M20x1.5
14.0
28.9
13.0
40.0
27.0
1.000
100
FLEXA RQLG1-M 15115021220
15115021220
21.2
M20x1.5
14.0
29.5
13.0
45.5
27.0
1.200
100
FLEXA RQLG1-M 15115021225
15115021225
21.2
M25x1.5
14.0
29.5
13.0
45.5
27.0
1.200
100
FLEXA RQLG1-M 15115028225
15115028225
28.5
M25x1.5
18.8
37.0
13.0
47.0
34.0
1.700
50
FLEXA RQLG1-M 15115028232
15115028232
28.5
M32x1.5
18.8
37.0
15.0
48.0
34.0
1.700
50
FLEXA RQLG1-M 15115034232
15115034232
34.5
M32x1.5
26.0
45.5
15.0
51.0
43.0
2.700
50
FLEXA RQLG1-M 15115034240
15115034240
34.5
M40x1.5
26.0
45.5
15.0
51.0
43.0
2.700
50
FLEXA RQLG1-M 15115042240
15115042240
42.5
M40x1.5
35.0
55.5
15.0
60.7
52.0
4.300
25
FLEXA RQLG1-M 15115042250
15115042250
42.5
M50x1.5
35.0
55.5
16.0
62.0
53.0
4.300
25
FLEXA RQLG1-M 15115054250
15115054250
54.5
M50x1.5
45.0
68.0
16.0
67.5
65.0
5.900
25
FLEXA RQLG1-M 15115054263
15115054263
54.5
M63x1.5
45.0
68.0
16.0
68.0
65.0
5.900
25
FLEXA RQLG1-M 15115010012
15115010012
10.0
M12x1.5
7.0
16.0
12.0
34.5
15.0
0.500
100
FLEXA RQLG1-M 15115013016
15115013016
13.0
M16x1.5
10.0
20.0
12.0
37.0
18.0
0.600
100
FLEXA RQLG1-M 15115015020
15115015020
15.8
M20x1.5
12.5
24.0
12.0
38.0
22.0
0.800
100
FLEXA RQLG1-M 15115018020
15115018020
18.5
M20x1.5
14.0
28.9
12.0
39.0
27.0
1.000
100
FLEXA RQLG1-M 15115018025
15115018025
18.5
M20x1.5
14.0
28.9
13.0
40.0
27.0
1.000
100
FLEXA RQLG1-M 15115021020
15115021020
21.2
M20x1.5
14.0
29.5
13.0
45.5
27.0
1.200
100
FLEXA RQLG1-M 15115021025
15115021025
21.2
M25x1.5
14.0
29.5
13.0
45.5
27.0
1.200
100
FLEXA RQLG1-M 15115028025
15115028025
28.5
M25x1.5
18.8
37.0
13.0
47.0
34.0
1.700
50
FLEXA RQLG1-M 15115028032
15115028032
28.5
M32x1.5
18.8
37.0
15.0
48.0
34.0
1.700
50
FLEXA RQLG1-M 15115034032
15115034032
34.5
M32x1.5
26.0
45.5
15.0
51.0
43.0
2.700
50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表