EW 90-P - Connector body of 90°-angle version hexagon wrench surface with conduit connecting thread, hexagon pressure nut, plastic sealing, one-part thread ferrule, according to US and Canadian commercial sizes
Flexa
Protective conduit
EW 90 Multipart metal screwed conduit connector of 90°-angle version, export version with UL and CSA approval
Powered by
CAD模型選擇
{flexa/connectors/ew_90/ew_90-p.prj},{NB=FLEXA EW 90-P 10612000013},{AD=3/8\"},{PG=13,5},{ART=10612000013},{ARTOLD=0612.000.013},{CD=12,5 x 18,0},{I=10.2},{B=29.0},{C=12.0},{D=49.0},{SW1=26.0},{SW2=22.0},{C1=5.000},{C2=1.800},{C3=7.700},{C4=12.900},{C5=42.000},{B1=24.600},{B2=16.300},{B3=24.000},{R=15.000},{B4=20.000},{GEWA=20.400},{PMETR=1.410},{SA=18.000},{GEW=8.900},{VPE=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
AD
[mm]
PG
DIN 40430
ⁿ/ₐ
ART
FLEXA No.
ⁿ/ₐ
CD
[mm]
I
Smallest Inner-ø
[mm]
B
Largest Outer-ø
[mm]
C
Lenght of thread
[mm]
D
Total Lenght
[mm]
SW1
Wrench size across flats
[mm]
SW2
Wrench size across flats
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA EW 90-P 10612000111
5/16"
11
10612000111
10,0 x 14,5
8.3
29.0
12.0
48.0
26.0
22.0
8.900
10
FLEXA EW 90-P 10612000011
3/8"
11
10612000011
12,5 x 18,0
10.2
29.0
12.0
49.0
26.0
22.0
8.900
10
FLEXA EW 90-P 10612000113
5/16"
13,5
10612000113
10,0 x 14,5
10.5
29.0
12.0
49.0
26.0
22.0
8.900
10
FLEXA EW 90-P 10612000013
3/8"
13,5
10612000013
12,5 x 18,0
10.2
29.0
12.0
49.0
26.0
22.0
8.900
10
FLEXA EW 90-P 10612000016
1/2"
16
10612000016
16,0 x 21,0
13.9
32.7
13.0
54.0
29.0
27.0
13.500
10
FLEXA EW 90-P 10612000021
3/4"
21
10612000021
21,0 x 26,5
18.5
38.7
15.0
65.0
35.0
33.0
21.600
5
FLEXA EW 90-P 10612000029
1"
29
10612000029
26,5 x 33,0
23.8
50.0
15.0
75.0
45.0
42.0
35.300
5
FLEXA EW 90-P 10612000036
1 1/4"
36
10612000036
35,5 x 42,0
31.8
60.0
16.0
90.0
54.0
51.0
62.500
2
FLEXA EW 90-P 10612000048
2"
48
10612000048
51,5 x 60,0
47.8
85.0
20.0
120.0
77.0
74.0
141.900
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表