RS - Permanent Magnetic Circular Chuck
Flaig Magnetsysteme
Magnetic Clamping
Permanent Magnet Clamping System
Powered by
CAD模型選擇
{flaig_te/magnetic_clamping/permanent_magnet_clamping_system/rs_asmtab.prj},{NB=2103 30(0)},{MODELL=RS 30},{ARTNR=2103 30},{A=300},{H=73},{C=38},{D=150},{E=180},{F=260},{G=6},{B=M8},{P=16},{GEW=36},{VM=700},{DZ=0},{CTN=85059029},{MNTINTV=1},{STDDTIME=5},{PPATH=parts/rs_asmtpl.prj},{BH=30},{WHB=35},{WHT=15},{PDF=Vertriebszeichnung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
MODELL
ⁿ/ₐ
ARTNR
Item number
ⁿ/ₐ
A
Dimension A
[mm]
H
Dimension H
[mm]
C
Dimension C
[mm]
D
Dimension D
[mm]
E
Dimension E
[mm]
F
Dimension F
[mm]
G
Dimension G
[mm]
B
Holes
[mm]
P
Pole
ⁿ/ₐ
GEW
Weight
[kg]
VM
V-Max.
[U/min]
CTN
Customs tariff number
ⁿ/ₐ
2103 13
RS 13
2103 13
130
57
15
50
-
100
5
M6
10
6
1000
85059029
2103 15
RS 15
2103 15
150
57
15
50
80
120
5
M6
10
8
1000
85059029
2103 20
RS 20
2103 20
200
57
20
60
110
180
5
M6
12
13
800
85059029
2103 25
RS 25
2103 25
250
70
30
80
140
220
5
M6
16
24
700
85059029
2103 30
RS 30
2103 30
300
73
38
150
180
260
6
M8
16
36
700
85059029
2103 35
RS 35
2103 35
350
73
40
170
220
300
6
M8
20
48
600
85059029
2103 40
RS 40
2103 40
400
75
40
200
260
340
8
M8
20
64
500
85059029
2103 50
RS 50
2103 50
500
88
50
200
300
400
8
M8
24
106
400
85059029
2103 60
RS 60
2103 60
600
88
90
250
350
450
8
M10
30
150
400
85059029
2103 70
RS 70
2103 70
700
88
90
250
350
450
8
M10
30
234
300
85059029
2103 80
RS 80
2103 80
800
110
100
350
400
700
8
M10
30
300
300
85059029
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表