目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
263.8. - 顶针,表面渗氮,类似于DIN ISO 8693
FIBRO
标准件
注塑模标准件
成型 / 脱模
脱模
Powered by
CAD模型選擇
{fibro/normalien/l/3_3/3_3_1/263-8.prj},{NB=263.8.15.55.100},{DOC=263_8_pdf},{A=1.500},{B=5.500},{L1=100},{D1=6.000},{D2=12.000},{K=5.000},{R=0.500},{ZTC=84807900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BC
订购编号
ⁿ/ₐ
A
宽度
[mm]
B
Flachansatz Länge
[mm]
D1
轴的直径
[mm]
D2
Head diameter
[mm]
K
头部高度
[mm]
R
[mm]
L2
Shaft length
[mm]
L3
[mm]
L4
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
263.8.10.035.063
263.8.10.035.063
1.000
3.500
4.000
8.000
3.000
0.300
30.000
25.000
10.000
0.005
84807900
263.8.08.038.063
263.8.08.038.063
0.800
3.800
4.200
8.000
3.000
0.300
30.000
25.000
10.000
0.005
84807900
263.8.10.038.063
263.8.10.038.063
1.000
3.800
4.200
8.000
3.000
0.300
30.000
25.000
10.000
0.005
84807900
263.8.12.038.080
263.8.12.038.080
1.200
3.800
4.200
8.000
3.000
0.300
40.000
30.000
10.000
0.007
84807900
263.8.10.045.080
263.8.10.045.080
1.000
4.500
5.000
10.000
3.000
0.300
40.000
30.000
10.000
0.009
84807900
263.8.12.045.080
263.8.12.045.080
1.200
4.500
5.000
10.000
3.000
0.300
40.000
30.000
10.000
0.009
84807900
263.8.15.045.100
263.8.15.045.100
1.500
4.500
5.000
10.000
3.000
0.300
50.000
40.000
10.000
0.012
84807900
263.8.10.055.080
263.8.10.055.080
1.000
5.500
6.000
12.000
5.000
0.500
40.000
30.000
10.000
0.014
84807900
263.8.12.055.080
263.8.12.055.080
1.200
5.500
6.000
12.000
5.000
0.500
40.000
30.000
10.000
0.014
84807900
263.8.15.055.100
263.8.15.055.100
1.500
5.500
6.000
12.000
5.000
0.500
50.000
40.000
10.000
0.018
84807900
263.8.20.055.125
263.8.20.055.125
2.000
5.500
6.000
12.000
5.000
0.500
60.000
50.000
15.000
0.022
84807900
263.8.12.075.100
263.8.12.075.100
1.200
7.500
8.000
14.000
5.000
0.500
50.000
40.000
10.000
0.027
84807900
263.8.15.075.125
263.8.15.075.125
1.500
7.500
8.000
14.000
5.000
0.500
60.000
50.000
15.000
0.033
84807900
263.8.20.075.160
263.8.20.075.160
2.000
7.500
8.000
14.000
5.000
0.500
80.000
50.000
30.000
0.045
84807900
263.8.15.095.160
263.8.15.095.160
1.500
9.500
10.000
16.000
5.000
0.500
80.000
50.000
30.000
0.063
84807900
263.8.20.095.200
263.8.20.095.200
2.000
9.500
10.000
16.000
5.000
0.500
100.000
60.000
40.000
0.081
84807900
263.8.20.115.200
263.8.20.115.200
2.000
11.500
12.000
18.000
7.000
0.800
100.000
60.000
40.000
0.115
84807900
263.8.25.115.200
263.8.25.115.200
2.500
11.500
12.000
18.000
7.000
0.800
100.000
60.000
40.000
0.119
84807900
263.8.20.155.200
263.8.20.155.200
2.000
15.500
16.000
22.000
7.000
0.800
100.000
60.000
40.000
0.192
84807900
263.8.25.155.200
263.8.25.155.200
2.500
15.500
16.000
22.000
7.000
0.800
100.000
60.000
40.000
0.198
84807900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表