目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
239.8. - 弹顶销, 表面渗氮 ,DIN 1530-3 D型相似
FIBRO
标准件
注塑模标准件
成型 / 脱模
脱模
Powered by
CAD模型選擇
{fibro/normalien/l/3_3/3_3_1/239-8.prj},{NB=239.8.0600.100},{DOC=239_8_pdf},{D1=6.000},{L1=100},{D2=8.000},{K=0.500},{ZTC=84807900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
轴的直径
[mm]
D2
Head diameter
[mm]
K
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
239.8.0300.100
239.8.0300.100
3.000
4.500
0.500
0.006
84807900
239.8.0400.100
239.8.0400.100
4.000
5.500
0.500
0.010
84807900
239.8.0500.100
239.8.0500.100
5.000
6.500
0.500
0.016
84807900
239.8.0600.100
239.8.0600.100
6.000
8.000
0.500
0.022
84807900
239.8.0800.100
239.8.0800.100
8.000
10.000
1.000
0.040
84807900
239.8.1000.100
239.8.1000.100
10.000
12.000
1.000
0.063
84807900
239.8.1200.100
239.8.1200.100
12.000
14.000
1.000
0.090
84807900
239.8.1400.100
239.8.1400.100
14.000
16.000
1.500
0.124
84807900
239.8.1600.100
239.8.1600.100
16.000
18.000
1.500
0.161
84807900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表