目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2488.93.13.02400. - Gas spring HEAVY DUTY, for composite panel, flat seal
FIBRO
标准件
弹簧
复合板系统
flat seal
HEAVY DUTY
Powered by
CAD模型選擇
{fibro/normalien/f/f15/f15_01/f15_01_07/2488_93_13_02400_asmtab.prj},{NB=2488.93.13.02400.100},{DOC=2488_93_13_02400.pdf},{HUBBEST=100},{HUBMAX=100.000},{FA=2400},{PA=150},{HUB=0},{ZD=75.200},{SD=45.000},{LN=210.000},{ARN=21.000},{GASVOL=0.530},{PFAKTOR=1.604},{GEW=4.290},{PPATH=f15_01_07_99/2488_93_13_02400_asmsbl.prj},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BC
订购编号
ⁿ/ₐ
HUBMAX
冲程 max.
[mm]
FA
开始弹力
[daN]
PA
[bar]
FHUB
Spring force at stroke
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
LN
Pressed length
[mm]
L
[mm]
ARN
[mm]
GASVOL
[l]
PFAKTOR
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2488.93.13.02400.025
2488.93.13.02400.025
25.000
2400
150
2400.000
75.200
45.000
135.000
160.000
21.000
0.230
1.545
3.100
84879090
2488.93.13.02400.038
2488.93.13.02400.038
38.000
2400
150
2400.000
75.200
45.000
148.000
186.000
21.000
0.280
1.566
3.310
84879090
2488.93.13.02400.050
2488.93.13.02400.050
50.000
2400
150
2400.000
75.200
45.000
160.000
210.000
21.000
0.330
1.579
3.500
84879090
2488.93.13.02400.063
2488.93.13.02400.063
63.000
2400
150
2400.000
75.200
45.000
173.000
236.000
21.000
0.380
1.587
3.700
84879090
2488.93.13.02400.075
2488.93.13.02400.075
75.000
2400
150
2400.000
75.200
45.000
185.000
260.000
21.000
0.430
1.595
3.890
84879090
2488.93.13.02400.080
2488.93.13.02400.080
80.000
2400
150
2400.000
75.200
45.000
190.000
270.000
21.000
0.450
1.595
3.970
84879090
2488.93.13.02400.100
2488.93.13.02400.100
100.000
2400
150
2400.000
75.200
45.000
210.000
310.000
21.000
0.530
1.604
4.290
84879090
2488.93.13.02400.125
2488.93.13.02400.125
125.000
2400
150
2400.000
75.200
45.000
235.000
360.000
21.000
0.630
1.608
4.680
84879090
2488.93.13.02400.150
2488.93.13.02400.150
150.000
2400
150
2400.000
75.200
45.000
260.000
410.000
21.000
0.730
1.616
5.070
84879090
2488.93.13.02400.160
2488.93.13.02400.160
160.000
2400
150
2400.000
75.200
45.000
270.000
430.000
21.000
0.770
1.616
5.230
84879090
2488.93.13.02400.175
2488.93.13.02400.175
175.000
2400
150
2400.000
75.200
45.000
285.000
460.000
21.000
0.830
1.616
5.470
84879090
2488.93.13.02400.200
2488.93.13.02400.200
200.000
2400
150
2400.000
75.200
45.000
310.000
510.000
21.000
0.930
1.620
5.860
84879090
2488.93.13.02400.250
2488.93.13.02400.250
250.000
2400
150
2400.000
75.200
45.000
360.000
610.000
21.000
1.170
1.625
6.650
84879090
2488.93.13.02400.300
2488.93.13.02400.300
300.000
2400
150
2400.000
75.200
45.000
410.000
710.000
21.000
1.330
1.629
7.440
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表