目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
244.15.0. - 弹簧单元 用于 螺旋压力弹簧
FIBRO
标准件
弹簧
弹簧和定距单元
弹簧单元 用
Powered by
CAD模型選擇
{fibro/normalien/f/f06/f06_01/244_15_0_asmtab.prj},{NB=244.15.0.032.030},{DOC=244_15_0_pdf},{FD=32.000},{D1=16.000},{S=2.500},{H=30},{D2=M10},{D3=30.000},{D4=38.000},{S1=4.000},{S2=5.000},{M=10.000},{FEKL=12.900},{HSD1=10.500},{HSD2=28.000},{PPATH=244_15_0_asmsbl.prj},{GEW24410=0.017},{GEW2447=0.036},{ZTC=73181900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BC
订购编号
ⁿ/ₐ
FD
弹簧的直径
[mm]
D1
[mm]
S
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
S1
[mm]
S2
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
244.15.0.020.027
244.15.0.020.027
20.000
10.000
1.800
M6
18.000
25.000
3.000
4.000
0.040
73181900
244.15.0.025.027
244.15.0.025.027
25.000
12.000
1.800
M8
18.000
25.000
3.000
4.000
0.052
73181900
244.15.0.032.030
244.15.0.032.030
32.000
16.000
2.500
M10
30.000
38.000
4.000
5.000
0.121
73181900
244.15.0.040.033
244.15.0.040.033
40.000
20.000
3.500
M12
30.000
38.000
4.000
5.000
0.161
73181900
244.15.0.050.048
244.15.0.050.048
50.000
25.000
4.000
M16
39.000
50.000
6.000
6.000
0.378
73181900
244.15.0.063.072
244.15.0.063.072
63.000
35.000
6.000
M20
52.000
65.000
6.000
8.000
0.879
73181900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表