目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2102.71. - 带肩导套, 青铜, CNOMO
FIBRO
标准件
导向元件
导向轴套
带凸缘
带固态润滑剂的青铜
Powered by
CAD模型選擇
{fibro/normalien/d/d05/d05_02/d05_02_03/2102_71.prj},{NB=2102.71.040},{DOC=2102_71_pdf},{D1=40.000},{D2=52.000},{D3=60.000},{D5=42.000},{D6=75.000},{D7=82.000},{L1=63.000},{L2=55.000},{L3=8.000},{L4=8.000},{L6=16.000},{L7=8.000},{H=12.000},{K=12.000},{T=0.020},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
导向直径
[mm]
D2
安装直径
[mm]
D3
外径
[mm]
D5
[mm]
L1
总长度
[mm]
L2
安装长度
[mm]
L3
Flange Bushing
[mm]
L4
[mm]
L6
[mm]
L7
[mm]
K
[mm]
GEW
体重
[mm]
ZTC
海关税号
ⁿ/ₐ
2102.71.020
2102.71.020
20.000
28.000
32.000
22.000
32.000
28.000
4.000
3.000
0.000
5.000
0.000
0.085
84879090
2102.71.025
2102.71.025
25.000
35.000
40.000
27.000
40.000
35.000
5.000
5.000
0.000
5.000
0.000
0.167
84879090
2102.71.032
2102.71.032
32.000
44.000
50.000
34.000
50.000
44.000
6.000
8.000
12.000
5.000
0.000
0.315
84879090
2102.71.040
2102.71.040
40.000
52.000
60.000
42.000
63.000
55.000
8.000
8.000
16.000
8.000
12.000
0.494
84879090
2102.71.050
2102.71.050
50.000
63.000
71.000
52.000
80.000
70.000
10.000
8.000
20.000
10.000
16.000
0.825
84879090
2102.71.063
2102.71.063
63.000
80.000
90.000
65.000
100.000
88.000
12.000
10.000
25.000
12.000
20.000
1.696
84879090
2102.71.080
2102.71.080
80.000
100.000
112.000
82.000
125.000
109.000
16.000
10.000
32.000
16.000
25.000
3.159
84879090
2102.71.100
2102.71.100
100.000
125.000
140.000
102.000
160.000
140.000
20.000
10.000
40.000
20.000
32.000
6.305
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表