目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
213.12. - 支承螺栓 VDI 3366
FIBRO
标准件
起吊元件和压紧装置
运输元素
运输元素, 可拧紧
支承螺栓
Powered by
CAD模型選擇
{fibro/normalien/c/c02/c02_01/c02_01_01/213_12.prj},{NB=213.12.020},{DOC=213_12_pdf},{D1=20.000},{D3=20.000},{L2=22.000},{L3=34.000},{L4=6.000},{L5=68.000},{SW=30.000},{T=500.000},{GEW=0.208},{ZTC=82073010}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
Lifter diameter
[mm]
D3
Male thread
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
SW
[mm]
T
负荷 单位
[kg]
M
螺纹直径
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
213.12.016
213.12.016
16.000
16.000
20.000
28.000
5.000
58.000
24.000
320.000
M16
0.115
82073010
213.12.020
213.12.020
20.000
20.000
22.000
34.000
6.000
68.000
30.000
500.000
M20
0.208
82073010
213.12.024
213.12.024
25.000
24.000
25.000
38.000
8.000
78.000
36.000
1000.000
M24
0.357
82073010
213.12.030
213.12.030
32.000
30.000
32.000
45.000
10.000
95.000
41.000
1500.000
M30
0.641
82073010
213.12.036
213.12.036
40.000
36.000
40.000
56.000
12.000
118.000
50.000
2500.000
M36
1.187
82073010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表