目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2ZU - SMALL MACHINED WASHERS NFE 25-513 ZU Inox A1 / S.S 303 ou Inox A4 / S.S 316
FG INOX
Stainless steel fasteners
Stainless steel washers
Flat machined washers
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/stainless_steel_washers/flat_machined_washers/v_2zu.prj},{NB=fginox_2ZU30},{REF=2ZU30},{D1=31.0},{D2=52},{E=4.0},{CID=1.50},{COD=1.50},{FI=M30},{NATURE=A1 / S.S 303}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
D2
[mm]
E
[mm]
CID
Chamfer id
[mm]
COD
Chamfer od
[mm]
FI
Ø
ⁿ/ₐ
NATURE
Nature Inox
ⁿ/ₐ
FG INOX - 2ZU3
2ZU3
3.2
6
0.8
0.25
0.25
M3
A1 / S.S 303
FG INOX - 2ZU4
2ZU4
4.3
8
0.8
0.25
0.25
M4
A1 / S.S 303
FG INOX - 2ZU5
2ZU5
5.3
10
1.0
0.25
0.25
M5
A1 / S.S 303
FG INOX - 2ZU6
2ZU6
6.4
12
1.2
0.50
0.50
M6
A1 / S.S 303
FG INOX - 2ZU8
2ZU8
8.4
16
1.5
0.50
0.50
M8
A1 / S.S 303
FG INOX - 2ZU10
2ZU10
10.5
20
2.0
0.50
0.50
M10
A1 / S.S 303
FG INOX - 2ZU12
2ZU12
13.0
24
2.5
0.75
0.75
M12
A1 / S.S 303
FG INOX - 2ZU14
2ZU14
15.0
27
2.5
0.75
0.75
M14
A1 / S.S 303
FG INOX - 2ZU16
2ZU16
17.0
30
3.0
1.00
1.00
M16
A1 / S.S 303
FG INOX - 2ZU18
2ZU18
19.0
32
3.0
1.00
1.00
M18
A1 / S.S 303
FG INOX - 2ZU20
2ZU20
21.0
36
3.0
1.00
1.00
M20
A1 / S.S 303
FG INOX - 2ZU22
2ZU22
23.0
40
3.0
1.00
1.00
M22
A1 / S.S 303
FG INOX - 2ZU24
2ZU24
25.0
45
4.0
1.50
1.50
M24
A1 / S.S 303
FG INOX - 2ZU27
2ZU27
28.0
48
4.0
1.50
1.50
M27
A1 / S.S 303
FG INOX - 2ZU30
2ZU30
31.0
52
4.0
1.50
1.50
M30
A1 / S.S 303
FG INOX - 4ZU3
4ZU3
3.2
6
0.8
0.25
0.25
M3
A4 / S.S 316
FG INOX - 4ZU4
4ZU4
4.3
8
0.8
0.25
0.25
M4
A4 / S.S 316
FG INOX - 4ZU5
4ZU5
5.3
10
1.0
0.25
0.25
M5
A4 / S.S 316
FG INOX - 4ZU6
4ZU6
6.4
12
1.2
0.50
0.50
M6
A4 / S.S 316
FG INOX - 4ZU8
4ZU8
8.4
16
1.5
0.50
0.50
M8
A4 / S.S 316
FG INOX - 4ZU10
4ZU10
10.5
20
2.0
0.50
0.50
M10
A4 / S.S 316
FG INOX - 4ZU12
4ZU12
13.0
24
2.5
0.75
0.75
M12
A4 / S.S 316
FG INOX - 4ZU14
4ZU14
15.0
27
2.5
0.75
0.75
M14
A4 / S.S 316
FG INOX - 4ZU16
4ZU16
17.0
30
3.0
1.00
1.00
M16
A4 / S.S 316
FG INOX - 4ZU18
4ZU18
19.0
32
3.0
1.00
1.00
M18
A4 / S.S 316
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表