目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2HM PF - HEXAGON THIN FINE THREAD FULL NUTS HM DIN 439 NFE 27-411 Inox A2 / S.S 304 o Inox A4 / S.S 316
FG INOX
Stainless steel fasteners
Nuts
Nuts
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/nuts/nuts/v_2hm_pf.prj},{NB=fginox_2HM30PF},{H=13.90},{P=46.0},{PAS=1.50},{D=M30},{NATURE=A2 / S.S 304},{DX=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Reference
ⁿ/ₐ
H
[mm]
P
p
[mm]
PAS
[mm]
D
d
[mm]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2HM8PF
2HM8PF
3.70
13.0
1.00
M8
A2 / S.S 304
FG INOX - 2HM10PF
2HM10PF
4.70
17.0
1.00
M10
A2 / S.S 304
FG INOX - 2HM12PF
2HM12PF
5.70
19.0
1.50
M12
A2 / S.S 304
FG INOX - 2HM14PF
2HM14PF
6.42
22.0
1.50
M14
A2 / S.S 304
FG INOX - 2HM16PF
2HM16PF
7.42
24.0
1.50
M16
A2 / S.S 304
FG INOX - 2HM18PF
2HM18PF
8.42
27.0
1.50
M18
A2 / S.S 304
FG INOX - 2HM20PF
2HM20PF
9.10
30.0
1.50
M20
A2 / S.S 304
FG INOX - 2HM22PF
2HM22PF
9.90
34.0
1.50
M22
A2 / S.S 304
FG INOX - 2HM24PF
2HM24PF
10.90
36.0
1.50
M24
A2 / S.S 304
FG INOX - 2HM27PF
2HM27PF
12.40
41.0
1.50
M27
A2 / S.S 304
FG INOX - 2HM30PF
2HM30PF
13.90
46.0
1.50
M30
A2 / S.S 304
FG INOX - 4HM8PF
4HM8PF
3.70
13.0
1.00
M8
A4 / S.S 316
FG INOX - 4HM10PF
4HM10PF
4.70
17.0
1.00
M10
A4 / S.S 316
FG INOX - 4HM12PF
4HM12PF
5.70
19.0
1.50
M12
A4 / S.S 316
FG INOX - 4HM14PF
4HM14PF
6.42
22.0
1.50
M14
A4 / S.S 316
FG INOX - 4HM16PF
4HM16PF
7.42
24.0
1.50
M16
A4 / S.S 316
FG INOX - 4HM18PF
4HM18PF
8.42
27.0
1.50
M18
A4 / S.S 316
FG INOX - 4HM20PF
4HM20PF
9.10
30.0
1.50
M20
A4 / S.S 316
FG INOX - 4HM22PF
4HM22PF
9.90
34.0
1.50
M22
A4 / S.S 316
FG INOX - 4HM24PF
4HM24PF
10.90
36.0
1.50
M24
A4 / S.S 316
FG INOX - 4HM27PF
4HM27PF
12.40
41.0
1.50
M27
A4 / S.S 316
FG INOX - 4HM30PF
4HM30PF
13.90
46.0
1.50
M30
A4 / S.S 316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表