目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2OR - US SHAPE WING NUTS DIN 315 Inox A2 / S.S 304 or Inox A4 / S.S 316
FG INOX
Stainless steel fasteners
Nuts
Lock nuts
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/nuts/lock_nuts/v_2or.prj},{NB=fginox_2ORM16},{E=10.6},{H=30.8},{L=65.0},{PAS=2.00},{D=M16},{NATURE=A2 / S.S 304},{DX=16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
E
e
[mm]
H
[mm]
L
[mm]
PAS
[mm]
D
d
ⁿ/ₐ
NATURE
Nature
ⁿ/ₐ
FG INOX - 2ORM3
2ORM3
3.0
8.8
18.5
0.50
M3
A2 / S.S 304
FG INOX - 2ORM4
2ORM4
3.0
8.8
18.5
0.70
M4
A2 / S.S 304
FG INOX - 2ORM5
2ORM5
4.0
10.5
22.0
0.80
M5
A2 / S.S 304
FG INOX - 2ORM6
2ORM6
4.9
12.9
26.8
1.00
M6
A2 / S.S 304
FG INOX - 2ORM8
2ORM8
5.4
14.8
30.3
1.25
M8
A2 / S.S 304
FG INOX - 2ORM10
2ORM10
6.3
17.3
35.3
1.50
M10
A2 / S.S 304
FG INOX - 2ORM12
2ORM12
7.9
22.3
47.5
1.75
M12
A2 / S.S 304
FG INOX - 2ORM16
2ORM16
10.6
30.8
65.0
2.00
M16
A2 / S.S 304
FG INOX - 4ORM3
4ORM3
3.0
8.8
18.5
0.50
M3
A4 / S.S 316
FG INOX - 4ORM4
4ORM4
3.0
8.8
18.5
0.70
M4
A4 / S.S 316
FG INOX - 4ORM5
4ORM5
4.0
10.5
22.0
0.80
M5
A4 / S.S 316
FG INOX - 4ORM6
4ORM6
4.9
12.9
26.8
1.00
M6
A4 / S.S 316
FG INOX - 4ORM8
4ORM8
5.4
14.8
30.3
1.25
M8
A4 / S.S 316
FG INOX - 4ORM10
4ORM10
6.3
17.3
35.3
1.50
M10
A4 / S.S 316
FG INOX - 4ORM12
4ORM12
7.9
22.3
47.5
1.75
M12
A4 / S.S 316
FG INOX - 4ORM16
4ORM16
10.6
30.8
65.0
2.00
M16
A4 / S.S 316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表