目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.ACCACHP - Marine hardware, closing fittings CHAIN Inox A4 / S.S 316
FG INOX
Stainless steel fasteners
Marine Hardware, Closing fittings
Marine Hardware, Closing fittings
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/marine_hardware_closing_fittings/marine_hardware_closing_fittings/v_accachp.prj},{NB=fginox_4CHA618},{REF=4CHA618},{DX=6.0},{LA=18x7,80},{WEIGHT=0,78},{L1=18.000},{A1=7.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Reference
ⁿ/ₐ
DX
ø
ⁿ/ₐ
LA
L x A
ⁿ/ₐ
WEIGHT
Weight
[kg]
FG INOX - 4CHA212
4CHA212
2.0
12x5
0,07
FG INOX - 4CHA2514
4CHA2514
2.5
14x4
0,11
FG INOX - 4CHA2524
4CHA2524
2.5
24x5
0,09
FG INOX - 4CHA316
4CHA316
3.0
16x5
0,17
FG INOX - 4CHA326
4CHA326
3.0
26x6
0,14
FG INOX - 4CHA419
4CHA419
4.0
19x7
0,3
FG INOX - 4CHA432
4CHA432
4.0
32x8
0,26
FG INOX - 4CHA515
4CHA515
5.0
15x6,50
0,5
FG INOX - 4CHA521
4CHA521
5.0
21x9
0,5
FG INOX - 4CHA535
4CHA535
5.0
35x10
0,42
FG INOX - 4CHA618
4CHA618
6.0
18x7,80
0,78
FG INOX - 4CHA621
4CHA621
6.0
21x8,40
0,74
FG INOX - 4CHA624
4CHA624
6.0
24x11
0,73
FG INOX - 4CHA642
4CHA642
6.0
42x12
0,63
FG INOX - 4CHA824
4CHA824
8.0
24x10,50
1,45
FG INOX - 4CHA828
4CHA828
8.0
28x11,20
1,3
FG INOX - 4CHA852
4CHA852
8.0
52x16
1,1
FG INOX - 4CHA1030
4CHA1030
10.0
30x13
2,3
FG INOX - 4CHA1035
4CHA1035
10.0
35x14
2,2
FG INOX - 4CHA1065
4CHA1065
10.0
65x20
1,75
FG INOX - 4CHA1236
4CHA1236
12.0
36x15,60
3,3
FG INOX - 4CHA1242
4CHA1242
12.0
42x16,80
2,55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表