目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2TFB - Machine screws SLOTTED RAISED CSK HEAD SCREWS DIN 964 NFE 27-113 Inox A2 / S.S 304
FG INOX
Stainless steel fasteners
Fasteners
Machine screws
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/fasteners/machine_screws/v_2tfb.prj},{NB=fginox_2TFB525},{D=5.0},{L=25},{D2=9.2},{P=1.25},{H=2.50},{F=1.2},{PAS=0.80},{A=1.600},{T=2.300},{DX=5},{RT=10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
d
[mm]
L
[mm]
D2
D
[mm]
P
[mm]
H
[mm]
F
f
[mm]
PAS
[mm]
FG INOX - 2TFB25
2TFB25
2.0
5
3.8
0.50
1.20
0.5
0.40
FG INOX - 2TFB26
2TFB26
2.0
6
3.8
0.50
1.20
0.5
0.40
FG INOX - 2TFB28
2TFB28
2.0
8
3.8
0.50
1.20
0.5
0.40
FG INOX - 2TFB210
2TFB210
2.0
10
3.8
0.50
1.20
0.5
0.40
FG INOX - 2TFB212
2TFB212
2.0
12
3.8
0.50
1.20
0.5
0.40
FG INOX - 2TFB216
2TFB216
2.0
16
3.8
0.50
1.20
0.5
0.40
FG INOX - 2TFB220
2TFB220
2.0
20
3.8
0.50
1.20
0.5
0.40
FG INOX - 2TFB225
2TFB225
2.0
25
3.8
0.50
1.20
0.5
0.40
FG INOX - 2TFB255
2TFB255
2.5
5
4.7
0.60
1.50
0.6
0.45
FG INOX - 2TFB256
2TFB256
2.5
6
4.7
0.60
1.50
0.6
0.45
FG INOX - 2TFB258
2TFB258
2.5
8
4.7
0.60
1.50
0.6
0.45
FG INOX - 2TFB2510
2TFB2510
2.5
10
4.7
0.60
1.50
0.6
0.45
FG INOX - 2TFB2512
2TFB2512
2.5
12
4.7
0.60
1.50
0.6
0.45
FG INOX - 2TFB2516
2TFB2516
2.5
16
4.7
0.60
1.50
0.6
0.45
FG INOX - 2TFB2520
2TFB2520
2.5
20
4.7
0.60
1.50
0.6
0.45
FG INOX - 2TFB2525
2TFB2525
2.5
25
4.7
0.60
1.50
0.6
0.45
FG INOX - 2TFB35
2TFB35
3.0
5
5.6
0.75
1.65
0.8
0.50
FG INOX - 2TFB36
2TFB36
3.0
6
5.6
0.75
1.65
0.8
0.50
FG INOX - 2TFB38
2TFB38
3.0
8
5.6
0.75
1.65
0.8
0.50
FG INOX - 2TFB310
2TFB310
3.0
10
5.6
0.75
1.65
0.8
0.50
FG INOX - 2TFB312
2TFB312
3.0
12
5.6
0.75
1.65
0.8
0.50
FG INOX - 2TFB314
2TFB314
3.0
14
5.6
0.75
1.65
0.8
0.50
FG INOX - 2TFB316
2TFB316
3.0
16
5.6
0.75
1.65
0.8
0.50
FG INOX - 2TFB318
2TFB318
3.0
18
5.6
0.75
1.65
0.8
0.50
FG INOX - 2TFB320
2TFB320
3.0
20
5.6
0.75
1.65
0.8
0.50
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 19860 - Colonnette borgne à sertir à la presse - Inox AISI 300
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
11.04.2023
BN 20239 - Slotted cheese head machine screws (DIN 84 A, ~ISO 1207), 4.8, z...
Bossard Catalog
31.10.2023
US DIN 440/9021 - HALFEN Washers DIN 440/9021
Halfen
02.08.2021
V.2CL - Machine screws SLOTTED PAN HEAD SCREWS DIN 85 NFE 27-116 Inox A2 / ...
FG INOX
25.04.2023
V.2EMB - FLAT KNURLED NUTS DIN 467 Inox A2 / S.S 304
FG INOX
25.04.2023
ISO 4018 (DIN 601) - FN 995 - 4.6, verzinkt blau - Sechskantschrauben mit G...
SFS Group Schweiz AG
17.06.2024
V.2RL - Machine screws SLOTTED MUSHROOM HEAD SCREWSNFE 27-128 Inox A2 / S.S...
FG INOX
16.02.2017
CBSSE, CBSKE, CBSTSE - Ultra Low Head Cap Screws
Misumi
03.06.2021
V.2M - MEDIUM SIZED STAMPED WASHERS NFE 25-513M Inox A2 / S.S 304 or Inox A...
FG INOX
16.02.2017
V.2HU - HEXAGON FULL NUTS HU DIN 934 NFE 27-411 Inox A2 / S.S 304 or Inox A...
FG INOX
25.04.2023
V.2VBA - POZIDRIVE CSK HEAD CHIPBOARD WOOD SCREWS Inox A2 / S.S 304 For chi...
FG INOX
16.02.2017
V.2T83 - Self tapping screws POZIDRIVE RAISED CSK HEAD SELF TAPPING SCREWS ...
FG INOX
25.04.2023
V.4FHC - Machine screws HEXAGON CSK HEAD SCREWS DIN 7991 NFE 27-160 Inox A4...
FG INOX
25.04.2023
CSK - Counter Sunk Screws
DMS Diemould (UK)
28.06.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表