目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2CL - Machine screws SLOTTED PAN HEAD SCREWS DIN 85 NFE 27-116 Inox A2 / S.S 304
FG INOX
Stainless steel fasteners
Fasteners
Machine screws
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/fasteners/machine_screws/v_2cl.prj},{NB=fginox_2CL535},{D=5.0},{L=35},{D2=10},{H=3.0},{F=1.2},{PAS=0.80},{R=0.200},{T=1.200},{DA=5.700},{A=1.600},{RF=1.000},{X=2.000},{BX=38},{DX=5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
d
[mm]
L
[mm]
D2
D
[mm]
H
[mm]
F
f
[mm]
PAS
[mm]
FG INOX - 2CL25
2CL25
2.0
5
4
1.2
0.7
0.40
FG INOX - 2CL26
2CL26
2.0
6
4
1.2
0.7
0.40
FG INOX - 2CL28
2CL28
2.0
8
4
1.2
0.7
0.40
FG INOX - 2CL210
2CL210
2.0
10
4
1.2
0.7
0.40
FG INOX - 2CL212
2CL212
2.0
12
4
1.2
0.7
0.40
FG INOX - 2CL216
2CL216
2.0
16
4
1.2
0.7
0.40
FG INOX - 2CL218
2CL218
2.0
18
4
1.2
0.7
0.40
FG INOX - 2CL220
2CL220
2.0
20
4
1.2
0.7
0.40
FG INOX - 2CL255
2CL255
2.5
5
5
1.5
0.8
0.45
FG INOX - 2CL256
2CL256
2.5
6
5
1.5
0.8
0.45
FG INOX - 2CL258
2CL258
2.5
8
5
1.5
0.8
0.45
FG INOX - 2CL2510
2CL2510
2.5
10
5
1.5
0.8
0.45
FG INOX - 2CL2512
2CL2512
2.5
12
5
1.5
0.8
0.45
FG INOX - 2CL2516
2CL2516
2.5
16
5
1.5
0.8
0.45
FG INOX - 2CL2518
2CL2518
2.5
18
5
1.5
0.8
0.45
FG INOX - 2CL2520
2CL2520
2.5
20
5
1.5
0.8
0.45
FG INOX - 2CL36
2CL36
3.0
6
6
1.8
0.8
0.50
FG INOX - 2CL38
2CL38
3.0
8
6
1.8
0.8
0.50
FG INOX - 2CL310
2CL310
3.0
10
6
1.8
0.8
0.50
FG INOX - 2CL312
2CL312
3.0
12
6
1.8
0.8
0.50
FG INOX - 2CL314
2CL314
3.0
14
6
1.8
0.8
0.50
FG INOX - 2CL316
2CL316
3.0
16
6
1.8
0.8
0.50
FG INOX - 2CL318
2CL318
3.0
18
6
1.8
0.8
0.50
FG INOX - 2CL320
2CL320
3.0
20
6
1.8
0.8
0.50
FG INOX - 2CL325
2CL325
3.0
25
6
1.8
0.8
0.50
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表