目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.AFS - NP16 Press fittings Adapters FEMALE / BSP FEMALE Stainless steel 316 or galvanized steel
FG INOX
Industry
NP16 Press fittings
Adapters to press
Powered by
CAD模型選擇
{fginox/industrie/np16_press_fittings/adapters_to_press/i_afs.prj},{NB=fginox_AFS3540},{REF=AFS3540},{DX=35 x 1\"1/2},{B=21},{A=25.0},{L=98},{WEIGHT=0.310},{NATURE=316},{L1=98.000},{D1=44.000},{L2=7.000},{D2=36.600},{D3=38.800},{D4=43.000},{L4=24.000},{L5=24.000},{L3=29.000},{S=54.000},{DX1=47.803},{LT=23.000},{DX2=35.000},{DX3=38.500},{X=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
REF
Reference
ⁿ/ₐ
DX
ø
ⁿ/ₐ
B
ⁿ/ₐ
A
ⁿ/ₐ
L
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - AFS1515
AFS1515
15 x 1/2"
10
20.0
51
0.053
316
FG INOX - AFS1815
AFS1815
18 x 1/2"
10
20.5
53
0.057
316
FG INOX - AFS1820
AFS1820
18 x 3/4"
10
20.5
59
0.092
316
FG INOX - AFS2215
AFS2215
22 x 1/2"
16
21.5
51
0.090
316
FG INOX - AFS2220
AFS2220
22 x 3/4"
16
21.5
60
0.094
316
FG INOX - AFS2225
AFS2225
22 x 1"
18
21.5
58
0.147
316
FG INOX - AFS2820
AFS2820
28 x 3/4"
18
23.0
62
0.100
316
FG INOX - AFS2825
AFS2825
28 x 1"
18
23.0
62
0.143
316
FG INOX - AFS3525
AFS3525
35 x 1"
21
25.0
79
0.200
316
FG INOX - AFS3532
AFS3532
35 x 1"1/4
21
25.0
82
0.273
316
FG INOX - AFS3540
AFS3540
35 x 1"1/2
21
25.0
98
0.310
316
FG INOX - AFS4240
AFS4240
42 x 1"1/2
23
33.0
79
0.321
316
FG INOX - AFS5450
AFS5450
54 x 2"
25
37.0
97
0.432
316
FG INOX - AFSZ1515
AFSZ1515
15 x 1/2"
10
20.0
51
0.053
Acier Zingué
FG INOX - AFSZ1815
AFSZ1815
18 x 1/2"
10
20.5
53
0.057
Acier Zingué
FG INOX - AFSZ1820
AFSZ1820
18 x 3/4"
10
20.5
59
0.092
Acier Zingué
FG INOX - AFSZ2215
AFSZ2215
22 x 1/2"
16
21.5
51
0.090
Acier Zingué
FG INOX - AFSZ2220
AFSZ2220
22 x 3/4"
16
21.5
60
0.094
Acier Zingué
FG INOX - AFSZ2225
AFSZ2225
22 x 1"
18
21.5
58
0.147
Acier Zingué
FG INOX - AFSZ2820
AFSZ2820
28 x 3/4"
18
23.0
62
0.100
Acier Zingué
FG INOX - AFSZ2825
AFSZ2825
28 x 1"
18
23.0
62
0.143
Acier Zingué
FG INOX - AFSZ3532
AFSZ3532
35 x 1"1/4
21
25.0
82
0.273
Acier Zingué
FG INOX - AFSZ4240
AFSZ4240
42 x 1"1/2
23
33.0
79
0.321
Acier Zingué
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表