目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.REB - Flanged end ball valves WAFER TYPE FULL BORE NP10/16 Stainless steel 316
FG INOX
Industry
Industrial valves
Flanged end ball valves
Powered by
CAD模型選擇
{fginox/industrie/industrial_valves/flanged_end_ball_valves/i_reb.prj},{NB=fginox_REB40},{REF=REB40},{DN=40},{D=150},{D1=38},{C=110},{NF=4-16},{F=88},{L=63},{H=112},{W=275},{P=50},{M=M6},{MX=6},{WEIGHT=5.00},{NATURE=316},{FOR=3},{PPATH=i_reb/i_reb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
D
[mm]
D1
[mm]
C
[mm]
NF
n/Ø
[mm]
F
[mm]
L
[mm]
H
[mm]
W
[mm]
P
[mm]
M
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - REB25
REB25
25
108
24
85
4-12
68
43
88
180
36
M5
2.25
316
FG INOX - REB32
REB32
32
128
30
100
4-16
78
51
91
180
36
M5
3.35
316
FG INOX - REB40
REB40
40
150
38
110
4-16
88
63
112
275
50
M6
5.00
316
FG INOX - REB50
REB50
50
165
50
125
4-16
102
83
118
275
50
M6
7.10
316
FG INOX - REB65
REB65
65
185
64
145
4-16
122
107
130
380
70
M8
11.60
316
FG INOX - REB80
REB80
80
200
76
160
8-16
138
120
136
380
70
M8
13.50
316
FG INOX - REB100
REB100
100
220
100
180
8-16
150
152
208
450
70
M8
28.00
316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表