目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
A.4MACMLI - MACON HOSE BARB MALES Stainless steel 316
FG INOX
Food industry
MACON Range
MACON Unions
Powered by
CAD模型選擇
{fginox/agro_alimentaire/macon_range/macon_unions/a_4macmli.prj},{NB=fginox_4MACMLI40},{REF=4MACMLI40},{DN=40},{D=43},{A=55x3F\"},{AX=55.000},{L=79},{L1=18.000},{L2=10.000},{L3=6.000},{D1=49.000},{D2=45.000},{D3=38.000},{APITCH=3.000},{WEIGHT=0.222},{NATURE=316}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
[mm]
D
[mm]
A
ⁿ/ₐ
L
[mm]
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 4MACMLI40
4MACMLI40
40
43
55x3F"
79
0.222
316
FG INOX - 4MACMLI50
4MACMLI50
50
53
67x3F"
79
0.300
316
FG INOX - 4MACMLI70
4MACMLI70
70
73
90x3,5F"
79
0.498
316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表