magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZWD - 电磁阀
Festo
产品 (A - Z)
V
VZWD
Powered by
CAD模型選擇
{festo/parts/v/vzwd/vzwd_std_asmtab.prj},{NB=1491941 VZWD-L-M22C-M-G14-60-V-2AP4-4-R1},{TNR=1491941},{TYP=VZWD-L-M22C-M-G14-60-V-2AP4-4-R1},{AN=G14},{NW=60.000},{NS=2A},{BD=4},{KS=R1},{PPATH=assemblies/vzwd_asmtpl.prj},{GTIN=4052568234706}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
ⁿ/ₐ
H
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
T
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1491825 VZWD-L-M22C-M-G18...
1491825
VZWD-L-M22C-M-G18-10-V-1P...
70.000
15.000
54.000
30.000
16.000
8.000
G1/8
52.000
44.000
32.000
30.000
5.000
8.000
0.300
4052568106232
1491826 VZWD-L-M22C-M-G18...
1491826
VZWD-L-M22C-M-G18-15-V-1P...
70.000
15.000
54.000
30.000
16.000
8.000
G1/8
52.000
44.000
32.000
30.000
5.000
8.000
0.300
4052568106249
1491827 VZWD-L-M22C-M-G18...
1491827
VZWD-L-M22C-M-G18-20-V-1P...
70.000
15.000
54.000
30.000
16.000
8.000
G1/8
52.000
44.000
32.000
30.000
5.000
8.000
0.300
4052568106256
1491828 VZWD-L-M22C-M-G14...
1491828
VZWD-L-M22C-M-G14-10-V-1P...
74.000
20.000
54.000
30.000
20.000
11.000
G1/4
57.000
47.000
40.000
30.000
5.000
10.000
0.350
4052568106263
1491829 VZWD-L-M22C-M-G14...
1491829
VZWD-L-M22C-M-G14-15-V-1P...
74.000
20.000
54.000
30.000
20.000
11.000
G1/4
57.000
47.000
40.000
30.000
5.000
10.000
0.350
4052568106270
1491830 VZWD-L-M22C-M-G14...
1491830
VZWD-L-M22C-M-G14-20-V-1P...
74.000
20.000
54.000
30.000
20.000
11.000
G1/4
57.000
47.000
40.000
30.000
5.000
10.000
0.350
4052568106287
1491831 VZWD-L-M22C-M-G14...
1491831
VZWD-L-M22C-M-G14-25-V-1P...
74.000
20.000
54.000
30.000
20.000
11.000
G1/4
57.000
47.000
40.000
30.000
5.000
10.000
0.350
4052568106294
1491832 VZWD-L-M22C-M-G18...
1491832
VZWD-L-M22C-M-G18-10-V-1P...
78.000
28.000
58.000
30.000
12.250
15.500
G1/8
84.000
72.000
40.000
42.500
6.500
8.000
0.550
4052568106300
1491833 VZWD-L-M22C-M-G18...
1491833
VZWD-L-M22C-M-G18-15-V-1P...
78.000
28.000
58.000
30.000
12.250
15.500
G1/8
84.000
72.000
40.000
42.500
6.500
8.000
0.550
4052568106317
1491834 VZWD-L-M22C-M-G18...
1491834
VZWD-L-M22C-M-G18-20-V-1P...
78.000
28.000
58.000
30.000
12.250
15.500
G1/8
84.000
72.000
40.000
42.500
6.500
8.000
0.550
4052568106324
1491835 VZWD-L-M22C-M-G18...
1491835
VZWD-L-M22C-M-G18-25-V-1P...
78.000
28.000
58.000
30.000
12.250
15.500
G1/8
84.000
72.000
40.000
42.500
6.500
8.000
0.550
4052568106331
1491836 VZWD-L-M22C-M-G18...
1491836
VZWD-L-M22C-M-G18-30-V-1P...
78.000
28.000
58.000
30.000
12.250
15.500
G1/8
84.000
72.000
40.000
42.500
6.500
8.000
0.550
4052568106348
1491837 VZWD-L-M22C-M-G18...
1491837
VZWD-L-M22C-M-G18-40-V-1P...
78.000
28.000
58.000
30.000
12.250
15.500
G1/8
84.000
72.000
40.000
42.500
6.500
8.000
0.550
4052568106355
1491838 VZWD-L-M22C-M-G18...
1491838
VZWD-L-M22C-M-G18-50-V-1P...
78.000
25.000
58.000
30.000
12.250
15.500
G1/8
81.000
68.000
40.000
42.500
7.000
8.000
0.600
4052568106362
1491839 VZWD-L-M22C-M-G18...
1491839
VZWD-L-M22C-M-G18-60-V-1P...
78.000
25.000
58.000
30.000
12.250
15.500
G1/8
81.000
68.000
40.000
42.500
7.000
8.000
0.600
4052568106379
1491840 VZWD-L-M22C-M-G14...
1491840
VZWD-L-M22C-M-G14-10-V-1P...
78.000
28.000
58.000
30.000
12.250
15.500
G1/4
84.000
72.000
40.000
42.500
6.500
10.000
0.550
4052568106386
1491841 VZWD-L-M22C-M-G14...
1491841
VZWD-L-M22C-M-G14-15-V-1P...
78.000
28.000
58.000
30.000
12.250
15.500
G1/4
84.000
72.000
40.000
42.500
6.500
10.000
0.550
4052568106393
1491842 VZWD-L-M22C-M-G14...
1491842
VZWD-L-M22C-M-G14-20-V-1P...
78.000
28.000
58.000
30.000
12.250
15.500
G1/4
84.000
72.000
40.000
42.500
6.500
10.000
0.550
4052568106409
1491843 VZWD-L-M22C-M-G14...
1491843
VZWD-L-M22C-M-G14-25-V-1P...
78.000
28.000
58.000
30.000
12.250
15.500
G1/4
84.000
72.000
40.000
42.500
6.500
10.000
0.550
4052568106416
1491844 VZWD-L-M22C-M-G14...
1491844
VZWD-L-M22C-M-G14-30-V-1P...
78.000
28.000
58.000
30.000
12.250
15.500
G1/4
84.000
72.000
40.000
42.500
6.500
10.000
0.550
4052568106423
1491845 VZWD-L-M22C-M-G14...
1491845
VZWD-L-M22C-M-G14-40-V-1P...
78.000
28.000
58.000
30.000
12.250
15.500
G1/4
84.000
72.000
40.000
42.500
6.500
10.000
0.550
4052568106430
1491846 VZWD-L-M22C-M-G14...
1491846
VZWD-L-M22C-M-G14-50-V-1P...
85.000
25.000
58.000
30.000
17.250
15.500
G1/4
81.000
68.000
50.000
42.500
7.000
10.000
0.600
4052568106447
1491847 VZWD-L-M22C-M-G14...
1491847
VZWD-L-M22C-M-G14-60-V-1P...
85.000
25.000
58.000
30.000
17.250
15.500
G1/4
81.000
68.000
50.000
42.500
7.000
10.000
0.600
4052568106454
1491848 VZWD-L-M22C-M-G18...
1491848
VZWD-L-M22C-M-G18-10-V-1P...
78.000
25.000
58.000
30.000
12.250
15.500
G1/8
81.000
68.000
40.000
42.500
7.000
8.000
0.500
4052568234232
1491849 VZWD-L-M22C-M-G18...
1491849
VZWD-L-M22C-M-G18-15-V-1P...
78.000
25.000
58.000
30.000
12.250
15.500
G1/8
81.000
68.000
40.000
42.500
7.000
8.000
0.500
4052568234249
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表