magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VACC - 电磁线圈
Festo
产品 (A - Z)
V
VACC
Powered by
CAD模型選擇
{festo/parts/v/vacc/vacc.prj},{NB=8109401 VACC-S13-11-K4-1-EX4A},{TNR=8109401},{TYP=VACC-S13-11-K4-1-EX4A},{INFO=},{B1=37.000},{D1=13.100},{D2=0.000},{D3=0.000},{D4=0.000},{H1=41.000},{H2=0.000},{H3=0.000},{L1=131.000},{L2=98.000},{L3=18.000},{L4=23.000},{L5=51.000},{CNSMASSEXACT=0.3300},{VERS=7.000},{VER=0.000},{DN4=0.000},{L6=0.000},{D5=0.000},{L7=0.000},{EOLDATE=},{GTIN=4052568459369}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
螺纹
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
562889 VACC-S13-18-A1-1
562889
VACC-S13-18-A1-1
36.000
13.100
0.000
0.000
0.000
41.000
0.000
0.000
67.000
55.000
18.000
0.000
0.000
0.2100
4052568210342
562890 VACC-S13-18-A1-1U
562890
VACC-S13-18-A1-1U
36.000
13.100
0.000
0.000
0.000
41.000
0.000
0.000
67.000
55.000
18.000
0.000
0.000
0.2100
4052568210359
562891 VACC-S13-18-A1-2U
562891
VACC-S13-18-A1-2U
36.000
13.100
0.000
0.000
0.000
41.000
0.000
0.000
67.000
55.000
18.000
0.000
0.000
0.2100
4052568210366
562892 VACC-S13-18-A1-3U
562892
VACC-S13-18-A1-3U
36.000
13.100
0.000
0.000
0.000
41.000
0.000
0.000
67.000
55.000
18.000
0.000
0.000
0.2100
4052568210373
562893 VACC-S13-18-K4-1U-...
562893
VACC-S13-18-K4-1U-EX4ME
37.000
13.100
0.000
0.000
0.000
41.000
0.000
0.000
125.000
111.000
18.000
23.000
51.000
0.3300
4052568210380
562894 VACC-S13-18-K4-2U-...
562894
VACC-S13-18-K4-2U-EX4ME
37.000
13.100
0.000
0.000
0.000
41.000
0.000
0.000
125.000
111.000
18.000
23.000
51.000
0.3300
4052568210397
562895 VACC-S13-18-K4-3U-...
562895
VACC-S13-18-K4-3U-EX4ME
37.000
13.100
0.000
0.000
0.000
41.000
0.000
0.000
125.000
111.000
18.000
23.000
51.000
0.3300
4052568210403
570784 VACC-S13-18-K4-1UF...
570784
VACC-S13-18-K4-1UF-EX4ME
37.000
13.100
0.000
0.000
0.000
41.000
0.000
0.000
125.000
111.000
18.000
23.000
51.000
0.3300
4052568217303
8040578 VACC-S13-18-K4-27...
8040578
VACC-S13-18-K4-27U-EX4ME
37.000
13.100
0.000
0.000
0.000
41.000
0.000
0.000
125.000
111.000
18.000
23.000
51.000
0.3300
4052568286071
562896 VACC-S13-11-K4-1-E...
562896
VACC-S13-11-K4-1-EX4A
37.000
13.100
0.000
0.000
0.000
41.000
0.000
0.000
131.000
98.000
18.000
23.000
51.000
0.3300
4052568210410
562897 VACC-S18-35-K4-1U-...
562897
VACC-S18-35-K4-1U-EX4ME
50.000
18.200
50.000
0.000
0.000
100.000
58.000
0.000
95.000
0.000
0.000
0.000
0.000
0.5800
4052568210427
562898 VACC-S18-35-K4-2U-...
562898
VACC-S18-35-K4-2U-EX4ME
50.000
18.200
50.000
0.000
0.000
100.000
58.000
0.000
95.000
0.000
0.000
0.000
0.000
0.5800
4052568210434
562899 VACC-S18-35-K4-3U-...
562899
VACC-S18-35-K4-3U-EX4ME
50.000
18.200
50.000
0.000
0.000
100.000
58.000
0.000
95.000
0.000
0.000
0.000
0.000
0.5800
4052568210441
570785 VACC-S18-35-K4-1UF...
570785
VACC-S18-35-K4-1UF-EX4ME
50.000
18.200
50.000
0.000
0.000
100.000
58.000
0.000
95.000
0.000
0.000
0.000
0.000
0.5800
4052568217310
3536527 VACC-S18-120-K4-1...
3536527
VACC-S18-120-K4-1U-EX4ME
50.000
18.200
50.000
0.000
0.000
100.000
58.000
0.000
95.000
0.000
0.000
0.000
0.000
0.5800
4052568270445
3535840 VACC-S18-120-K4-1...
3535840
VACC-S18-120-K4-1UF-EX4ME
50.000
18.200
50.000
0.000
0.000
100.000
58.000
0.000
95.000
0.000
0.000
0.000
0.000
0.5800
4052568270407
3536565 VACC-S18-120-K4-2...
3536565
VACC-S18-120-K4-2U-EX4ME
50.000
18.200
50.000
0.000
0.000
100.000
58.000
0.000
95.000
0.000
0.000
0.000
0.000
0.5800
4052568270452
3536568 VACC-S18-120-K4-3...
3536568
VACC-S18-120-K4-3U-EX4ME
50.000
18.200
50.000
0.000
0.000
100.000
58.000
0.000
95.000
0.000
0.000
0.000
0.000
0.5800
4052568270469
3536573 VACC-S18-120-K4-7...
3536573
VACC-S18-120-K4-7-EX4ME
50.000
18.200
50.000
0.000
0.000
100.000
58.000
0.000
95.000
0.000
0.000
0.000
0.000
0.5800
4052568270483
3536569 VACC-S18-120-K4-2...
3536569
VACC-S18-120-K4-27-EX4ME
50.000
18.200
50.000
0.000
0.000
100.000
58.000
0.000
95.000
0.000
0.000
0.000
0.000
0.5800
4052568270476
3482381 VACC-S18-35-K4-1U...
3482381
VACC-S18-35-K4-1U-EX4ME
50.000
18.200
50.000
0.000
0.000
100.000
58.000
0.000
95.000
0.000
0.000
0.000
0.000
0.5800
3482378 VACC-S18-35-K4-2U...
3482378
VACC-S18-35-K4-2U-EX4ME
50.000
18.200
50.000
0.000
0.000
100.000
58.000
0.000
95.000
0.000
0.000
0.000
0.000
0.5800
3482380 VACC-S18-35-K4-3U...
3482380
VACC-S18-35-K4-3U-EX4ME
50.000
18.200
50.000
0.000
0.000
100.000
58.000
0.000
95.000
0.000
0.000
0.000
0.000
0.5800
3482379 VACC-S18-35-K4-1U...
3482379
VACC-S18-35-K4-1UF-EX4ME
50.000
18.200
50.000
0.000
0.000
100.000
58.000
0.000
95.000
0.000
0.000
0.000
0.000
0.5800
562900 VACC-S18-25-K5-1U-...
562900
VACC-S18-25-K5-1U-EX4D
70.000
18.200
50.000
69.000
NPT 1/2
81.600
60.500
5.600
115.000
50.000
0.000
0.000
0.000
1.7000
4052568210458
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表