magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SPAB - 压力传感器
Festo
产品 (A - Z)
S
SPAB
Powered by
CAD模型選擇
{festo/parts/s/spab/spab_asmtab.prj},{NB=8000072 SPAB-B2R-F-NB-L1},{TNR=8000072},{TYP=SPAB-B2R-F-NB-L1},{INFO=2018-12-31},{L=25.200},{L1=7.500},{L2=9.500},{H=29.950},{B=29.950},{D=0},{D1=M5},{D2=0.000},{SW=12.000},{DMJD=0.000},{DMND=0.000},{D1N=5.000},{VERS=3.000},{CNSMASSEXACT=0.030},{PPATH=assemblies/spab_asmtpl.prj},{EOLDATE=31.12.2018},{GTIN=4052568255909}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2018年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
SPAN - 压力传感器
Festo
30.08.2023
SPAN (m) - 压力传感器, 模块化系统
Festo
30.08.2023
SPAB - 压力传感器
Festo
30.08.2023
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
H
[mm]
B
[mm]
D
螺纹
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
D2
螺纹
[mm]
SW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
552350 SPAB-B2R-G1/8-2P-K...
552350
SPAB-B2R-G1/8-2P-K1
25.200
7.000
10.000
29.950
29.950
G1/8
M5
0.000
14.000
0.045
4052568194208
552351 SPAB-B2R-R1/8-2P-K...
552351
SPAB-B2R-R1/8-2P-K1
25.200
7.500
9.500
29.950
29.950
R1/8
M5
0.000
12.000
0.045
4052568194215
570793 SPAB-B2R-F-2P-K1
570793
SPAB-B2R-F-2P-K1
25.200
7.500
9.500
29.950
29.950
0
M5
0.000
12.000
0.030
4052568217358
552354 SPAB-B2R-R1/8-2N-K...
552354
SPAB-B2R-R1/8-2N-K1
25.200
7.500
9.500
29.950
29.950
R1/8
M5
0.000
12.000
0.045
4052568194222
552362 SPAB-P10R-G1/8-2P-...
552362
SPAB-P10R-G1/8-2P-K1
25.200
7.000
10.000
29.950
29.950
G1/8
M5
0.000
14.000
0.045
4052568194239
552363 SPAB-P10R-R1/8-2P-...
552363
SPAB-P10R-R1/8-2P-K1
25.200
7.500
9.500
29.950
29.950
R1/8
M5
0.000
12.000
0.045
4052568194246
552365 SPAB-P10R-G1/8-2N-...
552365
SPAB-P10R-G1/8-2N-K1
25.200
7.000
10.000
29.950
29.950
G1/8
M5
0.000
14.000
0.045
4052568194253
552366 SPAB-P10R-R1/8-2N-...
552366
SPAB-P10R-R1/8-2N-K1
25.200
7.500
9.500
29.950
29.950
R1/8
M5
0.000
12.000
0.045
4052568194260
552368 SPAB-P10R-G1/8-PB-...
552368
SPAB-P10R-G1/8-PB-K1
25.200
7.000
10.000
29.950
29.950
G1/8
M5
0.000
14.000
0.045
4052568194277
552371 SPAB-P10R-G1/8-NB-...
552371
SPAB-P10R-G1/8-NB-K1
25.200
7.000
10.000
29.950
29.950
G1/8
M5
0.000
14.000
0.045
4052568194284
553146 SPAB-B2R-G1/8-2P-M...
553146
SPAB-B2R-G1/8-2P-M8
25.200
7.000
15.000
29.950
29.950
G1/8
M5
8.000
14.000
0.045
4052568195427
553147 SPAB-B2R-R1/8-2P-M...
553147
SPAB-B2R-R1/8-2P-M8
25.200
9.500
14.000
29.950
29.950
R1/8
M5
8.000
12.000
0.045
4052568195434
553152 SPAB-B2R-G1/8-PB-M...
553152
SPAB-B2R-G1/8-PB-M8
25.200
7.000
15.000
29.950
29.950
G1/8
M5
8.000
14.000
0.045
4052568195441
553158 SPAB-P10R-G1/8-2P-...
553158
SPAB-P10R-G1/8-2P-M8
25.200
7.000
15.000
29.950
29.950
G1/8
M5
8.000
14.000
0.045
4052568195458
553159 SPAB-P10R-R1/8-2P-...
553159
SPAB-P10R-R1/8-2P-M8
25.200
9.500
14.000
29.950
29.950
R1/8
M5
8.000
12.000
0.045
4052568195465
553164 SPAB-P10R-G1/8-PB-...
553164
SPAB-P10R-G1/8-PB-M8
25.200
7.000
15.000
29.950
29.950
G1/8
M5
8.000
14.000
0.045
4052568195472
8000045 SPAB-B2R-G18-2P-L...
8000045
SPAB-B2R-G18-2P-L1
25.200
7.000
15.000
29.950
29.950
G1/8
M5
0.000
14.000
0.045
4052568255633
8000046 SPAB-B2R-R18-2P-L...
8000046
SPAB-B2R-R18-2P-L1
25.200
9.500
14.000
29.950
29.950
R1/8
M5
0.000
12.000
0.045
4052568255640
8000047 SPAB-B2R-N18-2P-L...
8000047
SPAB-B2R-N18-2P-L1
25.200
9.500
14.000
29.950
29.950
NPT1/8-27
M5
0.000
12.000
0.045
4052568255657
8000048 SPAB-B2R-G18-2N-L...
8000048
SPAB-B2R-G18-2N-L1
25.200
7.000
15.000
29.950
29.950
G1/8
M5
0.000
14.000
0.045
4052568255664
8000049 SPAB-B2R-R18-2N-L...
8000049
SPAB-B2R-R18-2N-L1
25.200
9.500
14.000
29.950
29.950
R1/8
M5
0.000
12.000
0.045
4052568255671
8000050 SPAB-B2R-N18-2N-L...
8000050
SPAB-B2R-N18-2N-L1
25.200
9.500
14.000
29.950
29.950
NPT1/8-27
M5
0.000
12.000
0.045
4052568255688
8000051 SPAB-B2R-G18-PB-L...
8000051
SPAB-B2R-G18-PB-L1
25.200
7.000
15.000
29.950
29.950
G1/8
M5
0.000
14.000
0.045
4052568255695
8000052 SPAB-B2R-R18-PB-L...
8000052
SPAB-B2R-R18-PB-L1
25.200
9.500
14.000
29.950
29.950
R1/8
M5
0.000
12.000
0.045
4052568255701
8000053 SPAB-B2R-N18-PB-L...
8000053
SPAB-B2R-N18-PB-L1
25.200
9.500
14.000
29.950
29.950
NPT1/8-27
M5
0.000
12.000
0.045
4052568255718
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表