magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SFAM - 流量传感器
Festo
产品 (A - Z)
S
SFAM
Powered by
CAD模型選擇
{festo/parts/s/sfam/sfam_std_asmtab.prj},{NB=573357 SFAM-90-15000L-TG112-2SV-M12},{TNR=573357},{HEAD=SMAF},{TYP=SFAM-90-15000L-TG112-2SV-M12},{RAM=90},{DFM=15000},{DFE=L},{BFA=T},{PAS=G112},{EAG=2SV},{EAG2=-},{EAS=M12},{VLS=-},{VLA=-},{ZUF=-},{ZEU=-},{ELZ=-},{ZER=-},{PPATH=assemblies/sfam_asmtpl.prj},{GTIN=4052568219888}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
D1
螺纹
ⁿ/ₐ
D2
螺纹
ⁿ/ₐ
D3
螺纹
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
564930 SFAM-62-1000L-M-2S...
564930
SFAM-62-1000L-M-2SA-M12
62.000
31.000
78.700
0.000
0.000
0.000
0.000
-
M12x1
-
63.500
61.900
103.200
81.700
0.000
0.000
0.000
0.600
4052568211950
564932 SFAM-62-1000L-M-2S...
564932
SFAM-62-1000L-M-2SV-M12
62.000
31.000
78.700
0.000
0.000
0.000
0.000
-
M12x1
-
63.500
61.900
103.200
81.700
0.000
0.000
0.000
0.600
4052568211967
564934 SFAM-62-3000L-M-2S...
564934
SFAM-62-3000L-M-2SA-M12
62.000
31.000
78.700
0.000
0.000
0.000
0.000
-
M12x1
-
63.500
61.900
103.200
81.700
0.000
0.000
0.000
0.600
4052568211974
564936 SFAM-62-3000L-M-2S...
564936
SFAM-62-3000L-M-2SV-M12
62.000
31.000
78.700
0.000
0.000
0.000
0.000
-
M12x1
-
63.500
61.900
103.200
81.700
0.000
0.000
0.000
0.600
4052568211981
564938 SFAM-62-5000L-M-2S...
564938
SFAM-62-5000L-M-2SA-M12
62.000
31.000
78.700
0.000
0.000
0.000
0.000
-
M12x1
-
63.500
61.900
103.200
81.700
0.000
0.000
0.000
0.600
4052568211998
564940 SFAM-62-5000L-M-2S...
564940
SFAM-62-5000L-M-2SV-M12
62.000
31.000
78.700
0.000
0.000
0.000
0.000
-
M12x1
-
63.500
61.900
103.200
81.700
0.000
0.000
0.000
0.600
4052568212001
565375 SFAM-62-1000L-TG12...
565375
SFAM-62-1000L-TG12-2SA-M1...
62.000
31.000
78.700
277.000
40.000
0.000
0.000
G1/2
M12x1
G3/4
63.500
61.900
103.200
81.700
0.000
0.000
26.000
1.100
4052568212292
565376 SFAM-62-1000L-TG12...
565376
SFAM-62-1000L-TG12-2SV-M1...
62.000
31.000
78.700
277.000
40.000
0.000
0.000
G1/2
M12x1
G3/4
63.500
61.900
103.200
81.700
0.000
0.000
26.000
1.100
4052568212308
565379 SFAM-62-3000L-TG12...
565379
SFAM-62-3000L-TG12-2SA-M1...
62.000
31.000
78.700
277.000
40.000
0.000
0.000
G1/2
M12x1
G3/4
63.500
61.900
103.200
81.700
0.000
0.000
26.000
1.100
4052568212315
565380 SFAM-62-3000L-TG12...
565380
SFAM-62-3000L-TG12-2SV-M1...
62.000
31.000
78.700
277.000
40.000
0.000
0.000
G1/2
M12x1
G3/4
63.500
61.900
103.200
81.700
0.000
0.000
26.000
1.100
4052568212322
565383 SFAM-62-5000L-TG12...
565383
SFAM-62-5000L-TG12-2SA-M1...
62.000
31.000
78.700
277.000
40.000
0.000
0.000
G1/2
M12x1
G3/4
63.500
61.900
103.200
81.700
0.000
0.000
26.000
1.100
4052568212339
565384 SFAM-62-5000L-TG12...
565384
SFAM-62-5000L-TG12-2SV-M1...
62.000
31.000
78.700
277.000
40.000
0.000
0.000
G1/2
M12x1
G3/4
63.500
61.900
103.200
81.700
0.000
0.000
26.000
1.100
4052568212346
573346 SFAM-90-5000L-M-2S...
573346
SFAM-90-5000L-M-2SA-M12
90.000
45.000
109.000
0.000
0.000
0.000
0.000
-
M12x1
-
76.500
81.300
116.200
94.700
0.000
0.000
0.000
1.500
4052568007867
573347 SFAM-90-5000L-M-2S...
573347
SFAM-90-5000L-M-2SV-M12
90.000
45.000
109.000
0.000
0.000
0.000
0.000
-
M12x1
-
76.500
81.300
116.200
94.700
0.000
0.000
0.000
1.500
4052568219796
573348 SFAM-90-10000L-M-2...
573348
SFAM-90-10000L-M-2SA-M12
90.000
45.000
109.000
0.000
0.000
0.000
0.000
-
M12x1
-
76.500
81.300
116.200
94.700
0.000
0.000
0.000
1.500
4052568219802
573349 SFAM-90-10000L-M-2...
573349
SFAM-90-10000L-M-2SV-M12
90.000
45.000
109.000
0.000
0.000
0.000
0.000
-
M12x1
-
76.500
81.300
116.200
94.700
0.000
0.000
0.000
1.500
4052568219819
573350 SFAM-90-15000L-M-2...
573350
SFAM-90-15000L-M-2SA-M12
90.000
45.000
109.000
0.000
0.000
0.000
0.000
-
M12x1
-
76.500
81.300
116.200
94.700
0.000
0.000
0.000
1.500
4052568007874
573351 SFAM-90-15000L-M-2...
573351
SFAM-90-15000L-M-2SV-M12
90.000
45.000
109.000
0.000
0.000
0.000
0.000
-
M12x1
-
76.500
81.300
116.200
94.700
0.000
0.000
0.000
1.500
4052568219826
573352 SFAM-90-5000L-TG1-...
573352
SFAM-90-5000L-TG1-2SA-M12
90.000
45.000
109.000
267.000
0.000
0.000
0.000
G1
M12x1
G11/2
76.500
81.300
116.200
94.700
0.000
0.000
41.000
2.400
4052568219833
573353 SFAM-90-5000L-TG1-...
573353
SFAM-90-5000L-TG1-2SV-M12
90.000
45.000
109.000
267.000
0.000
0.000
0.000
G1
M12x1
G11/2
76.500
81.300
116.200
94.700
0.000
0.000
41.000
2.400
4052568219840
573354 SFAM-90-10000L-TG1...
573354
SFAM-90-10000L-TG112-2SA-...
90.000
45.000
109.000
301.000
0.000
0.000
0.000
G11/2
M12x1
G2
76.500
81.300
116.200
94.700
0.000
0.000
55.000
2.750
4052568219857
573355 SFAM-90-10000L-TG1...
573355
SFAM-90-10000L-TG112-2SV-...
90.000
45.000
109.000
301.000
0.000
0.000
0.000
G11/2
M12x1
G2
76.500
81.300
116.200
94.700
0.000
0.000
55.000
2.750
4052568219864
573356 SFAM-90-15000L-TG1...
573356
SFAM-90-15000L-TG112-2SA-...
90.000
45.000
109.000
301.000
0.000
0.000
0.000
G11/2
M12x1
G2
76.500
81.300
116.200
94.700
0.000
0.000
55.000
2.750
4052568219871
573357 SFAM-90-15000L-TG1...
573357
SFAM-90-15000L-TG112-2SV-...
90.000
45.000
109.000
301.000
0.000
0.000
0.000
G11/2
M12x1
G2
76.500
81.300
116.200
94.700
0.000
0.000
55.000
2.750
4052568219888
8181241 SFAM-62-1000L-M-P...
8181241
SFAM-62-1000L-M-PNLK-PNVB...
62.000
31.000
81.000
0.000
0.000
0.000
0.000
-
M12x1
-
59.300
61.900
98.000
76.500
0.000
0.000
0.000
0.600
4052568629458
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表