magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSSF-F - 螺纹穿板接头
Festo
产品 (A - Z)
Q
QSSF
Powered by
CAD模型選擇
{festo/parts/q/qssf/qssf_f.prj},{NB=533920 QSSF-F-G1/8-6},{TNR=533920},{TYP=QSSF-F-G1/8-6},{INFO=2014-12-31},{D=6.000},{D1=G1/8},{NDMD1=9.728},{KDMD1=8.566},{G=M14x1},{NDMG=14.000},{KDMG=12.773},{NW=5.000},{SW1=17.000},{SW2=15.000},{L=26.800},{L2=6.800},{L5=17.300},{L6=15.800},{BMAX=6.600},{D11=12.500},{EOLDATE=31.12.2014}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2014年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
NPQH-H-F - 穿板式接头
Festo
26.09.2023
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气管外径
[mm]
D1
螺纹
ⁿ/ₐ
G
螺纹
ⁿ/ₐ
NW
额定尺寸
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
L
[mm]
L2
[mm]
L5
[mm]
L6
[mm]
BMAX
[mm]
533919 QSSF-F-G1/8-4
533919
QSSF-F-G1/8-4
4.000
G1/8
M10x1
3.000
13.000
15.000
25.500
6.800
15.000
15.500
6.600
533920 QSSF-F-G1/8-6
533920
QSSF-F-G1/8-6
6.000
G1/8
M14x1
5.000
17.000
15.000
26.800
6.800
17.300
15.800
6.600
533921 QSSF-F-G1/4-6
533921
QSSF-F-G1/4-6
6.000
G1/4
M14x1
5.000
17.000
17.000
31.300
9.000
17.300
15.800
6.600
533922 QSSF-F-G1/8-8
533922
QSSF-F-G1/8-8
8.000
G1/8
M16x1
7.000
19.000
17.000
29.000
6.800
18.500
16.000
6.600
533923 QSSF-F-G1/4-8
533923
QSSF-F-G1/4-8
8.000
G1/4
M16x1
7.000
19.000
17.000
33.500
9.000
18.500
16.000
6.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表