magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSMY - Y型快插接头
Festo
产品 (A - Z)
Q
QSMY
Powered by
CAD模型選擇
{festo/parts/q/qsmy/qsmy.prj},{NB=153372 QSMY-6},{TNR=153372},{TYP=QSMY-6},{D1=6.000},{NENN=2.900},{D2=6.000},{D5=10.500},{D6=3.200},{H1=10.500},{H2=0.000},{L1=31.600},{L2=14.300},{T1=11.900},{T2=11.900},{CNSMASSEXACT=0.0055},{X=9.800},{Y=11.800},{X2=9.800},{Y2=11.800},{B=10.500},{GTIN=4052568034306}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气管外径
[mm]
NENN
额定尺寸
[mm]
D2
气管外径
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
T1
深度
[mm]
T2
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
133037 QSMY-2
133037
QSMY-2
2.000
1.000
2.000
6.000
3.200
6.500
6.000
19.500
11.800
8.400
8.400
0.0017
4052568029203
153370 QSMY-3
153370
QSMY-3
3.000
1.600
3.000
8.000
3.200
8.000
0.000
28.800
13.200
11.600
11.600
0.0037
4052568034283
153371 QSMY-4
153371
QSMY-4
4.000
1.700
4.000
8.000
3.200
8.000
0.000
28.800
13.200
11.600
11.600
0.0035
4052568034290
153372 QSMY-6
153372
QSMY-6
6.000
2.900
6.000
10.500
3.200
10.500
0.000
31.600
14.300
11.900
11.900
0.0055
4052568034306
153373 QSMY-4-3
153373
QSMY-4-3
4.000
1.600
3.000
8.000
3.200
8.000
0.000
28.500
13.000
11.500
9.500
0.0036
4052568034313
153374 QSMY-6-4
153374
QSMY-6-4
6.000
2.800
4.000
10.500
3.200
10.500
0.000
31.500
14.000
12.000
11.500
0.0053
4052568034320
130786 QSMY-4-100
130786
QSMY-4-100
4.000
1.700
4.000
8.000
3.200
8.000
0.000
28.800
13.200
11.600
11.600
0.0035
4052568025076
130787 QSMY-6-100
130787
QSMY-6-100
6.000
2.900
6.000
10.500
3.200
10.500
0.000
31.600
14.300
12.000
12.000
0.0055
4052568025083
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表