magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QBT-M (USA) - T形快插接头
Festo
产品 (A - Z)
Q
QBT
Powered by
CAD模型選擇
{festo/parts/q/qbt/qbt_u_m.prj},{NB=533260 QBT-3/8-1/4-U-M},{TNR=533260},{TYP=QBT-3/8-1/4-U-M},{D=1/4},{DN=6.350},{T=R3/8},{RDN=16.662},{RDK=14.950},{A=11.000},{B=31.000},{L=24.600},{P=13.000},{C=17.300},{E=20.400},{H=17.000},{WT=30.100},{NS=4.500},{CNSMASSEXACT=0.03010},{V1=14.000},{V=2.000},{GTIN=4052568340858}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气管外径
ⁿ/ₐ
T
螺纹
ⁿ/ₐ
A
[mm]
B
[mm]
L
[mm]
P
[mm]
C
[mm]
E
[mm]
H
[mm]
WT
[mm]
NS
额定尺寸
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
533248 QBT-M5-5/32-U-M
533248
QBT-M5-5/32-U-M
5/32
M5
4.000
21.400
17.400
10.500
16.200
18.650
10.000
10.300
2.500
0.01030
4052568340735
533252 QBT-1/8-5/32-U-M
533252
QBT-1/8-5/32-U-M
5/32
R1/8
8.000
24.500
20.500
10.500
16.200
18.650
10.000
11.300
3.000
0.01130
4052568340773
533249 QBT-M5-3/16-U-M
533249
QBT-M5-3/16-U-M
3/16
M5
4.000
23.400
19.400
11.500
16.800
19.100
10.000
11.900
3.000
0.01190
4052568340742
533253 QBT-1/8-3/16-U-M
533253
QBT-1/8-3/16-U-M
3/16
R1/8
8.000
24.500
20.500
11.500
16.800
19.100
10.000
12.800
3.000
0.01280
4052568340780
533256 QBT-1/4-3/16-U-M
533256
QBT-1/4-3/16-U-M
3/16
R1/4
10.000
26.500
20.500
11.500
16.800
19.100
14.000
18.300
3.000
0.01830
4052568340810
533250 QBT-M5-1/4-U-M
533250
QBT-M5-1/4-U-M
1/4
M5
4.000
25.900
21.900
13.000
17.300
20.400
12.000
16.400
2.500
0.01640
4052568340759
533254 QBT-1/8-1/4-U-M
533254
QBT-1/8-1/4-U-M
1/4
R1/8
8.000
26.800
22.800
13.000
17.300
20.400
12.000
18.000
4.500
0.01800
4052568340797
533257 QBT-1/4-1/4-U-M
533257
QBT-1/4-1/4-U-M
1/4
R1/4
10.000
30.000
24.000
13.000
17.300
20.400
14.000
22.500
4.500
0.02250
4052568340827
533260 QBT-3/8-1/4-U-M
533260
QBT-3/8-1/4-U-M
1/4
R3/8
11.000
31.000
24.600
13.000
17.300
20.400
17.000
30.100
4.500
0.03010
4052568340858
533255 QBT-1/8-5/16-U-M
533255
QBT-1/8-5/16-U-M
5/16
R1/8
8.000
27.900
23.900
14.500
18.200
22.300
14.000
20.500
6.000
0.02050
4052568340803
533258 QBT-1/4-5/16-U-M
533258
QBT-1/4-5/16-U-M
5/16
R1/4
10.000
30.900
24.900
14.500
18.200
22.300
14.000
23.900
6.000
0.02390
4052568340834
533261 QBT-3/8-5/16-U-M
533261
QBT-3/8-5/16-U-M
5/16
R3/8
11.000
31.900
25.500
14.500
18.200
22.300
17.000
31.800
6.000
0.03180
4052568340865
562579 QBT-1/8-3/8-U-M
562579
QBT-1/8-3/8-U-M
3/8
R1/8
8.000
28.450
24.450
17.500
20.100
23.700
17.000
31.300
6.000
0.00313
4052568363833
533259 QBT-1/4-3/8-U-M
533259
QBT-1/4-3/8-U-M
3/8
R1/4
10.000
31.500
25.500
17.500
19.900
23.850
17.000
36.900
8.000
0.03690
4052568340841
533262 QBT-3/8-3/8-U-M
533262
QBT-3/8-3/8-U-M
3/8
R3/8
11.000
32.500
26.100
17.500
19.900
23.850
17.000
40.300
8.000
0.04030
4052568340872
533264 QBT-1/2-3/8-U-M
533264
QBT-1/2-3/8-U-M
3/8
R1/2
14.000
35.500
27.300
17.500
19.900
23.850
22.000
58.400
8.000
0.05840
4052568340896
533263 QBT-3/8-1/2-U-M
533263
QBT-3/8-1/2-U-M
1/2
R3/8
11.000
36.000
29.600
21.000
23.000
28.250
19.000
50.500
10.000
0.05050
4052568340889
533265 QBT-1/2-1/2-U-M
533265
QBT-1/2-1/2-U-M
1/2
R1/2
14.000
39.000
30.800
21.000
23.000
28.250
22.000
61.900
10.000
0.06190
4052568340902
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表